Product Information »
New Products:Compressed Air Preparation Filter/Stainless Steel Type AFF□DS/AM□DS/AMD□DS Series
New Product Information
Compressed Air Preparation Filter/Stainless Steel Type AFF□DS/AM□DS/AMD□DS Series
New


Updated Jul-25
- Improved environmental resistance with the stainless steel exterior
- Flow capacity: 14.5m3/min(ANR)
∗ For AFF90DS/AM90DS/AMD90DS - Pressure drop: 5 kPa or less
- Easier replacement of the element
- Compliant with ISO 8573 Compressed Air Purity Class
Product Features
Improved environmental resistance with the stainless steel exterior

Variations

Easier replacement of the element
The stopper function prevents the bowl from falling.
he bowl will not fall even if the bolts are loosened. It is not necessary to hold the bowl when removing the bolts. Safe and secure mounting and removing of the bowl with both hands is possible.
The lightweight stainless bowl with reduced thickness allows for easier element replacement.

Can be identified by color
The type of element can be identified by the color of the end cap.

An end cap with slits is used for the element.
This eliminates the accumulation of condensate. Even high-velocity fluid is not spattered. The result is a compact bowl design.

Branch port
Mounting a sensor, etc., allows for element differential pressure management.

Compliant with ISO 8573 Compressed Air Purity Class