Product Information »
New Products:IO-Link Compatible 2 in 1 Auto Switch D-MH2□ Series
New Product Information
IO-Link Compatible 2 in 1 Auto Switch D-MH2□ Series
Updated Nov-24
- Outputs process data according to the actuator stroke position
- A single switch can discriminate between max. 3 position points.
Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range - Detection position setting can be done away from the actuator.
- Process data output (–1000 to 1000)
Can also be used with the 2 in 1 auto switch single unit if there is an IO-Link master
Product Features
Outputs process data according to the actuator stroke position
Detection position setting can be done away from the actuator.
Snapshot function for easy switch output setting
Reduced setting labor
No protrusion from the body end surface
Improved productivity: A wide range of uses are possible according to the number of set points.
Improved productivity: Easy resetting due to position shifting
The switch output’s output range and hysteresis can be set.
Difference in mounting method between the 2-in-1 auto switch and the existing product
IO-Link compatible

