Product Information »
New Products:Analog Auto Switch and Display Sensor Monitor D-MH1□ Series
New Product Information
Analog Auto Switch and Display Sensor Monitor D-MH1□ Series
Updated Feb-24
- Outputs the analog voltage according to the actuator stroke position
- A single switch can discriminate between max. 3 position points.
Repeatability: ±20 mV (Converted stroke ±0.1 mm)
Discriminable dimensional difference: 0.2 mm
∗ The value is in the high-resolution range. The converted stroke value varies depending on the actuator.
∗ For air grippers, this is the value for one side of the finger. When it is converted to the dimension of the workpiece to be gripped, the value is doubled. - Detection position display and setting away from the actuator are possible.
- Analog voltage output (1 to 5 V)
Can also be used with the analog auto switch single unit - Reduced setting labor
No need to fine-tune the switch mounting position
Easy adjustment even in narrow places and on moving parts - Improved productivity
・Gripper fully open R gripping R gripping failure detection
・Minimized lead wire disconnection risk - Preventive maintenance
・Display of gripper finger wear
・Visualization of daily inspections (Origin position/ Gripping position)
Product Features
Outputs the analog voltage according to the actuator stroke position
Analog voltage output (1 to 5 V)
・Can also be used with the analog auto switch single unit
Reduced setting labor
・No need to fine-tune the switch mounting position
・Easy adjustment even in narrow places and on moving parts
Improved productivity
・Gripper fully open R gripping R gripping failure detection
・Minimized lead wire disconnection risk
Preventive maintenance
・Display of gripper finger wear
・Visualization of daily inspections (Origin position/ Gripping position)
No protrusion from the air gripper body end surface
Snapshot function for easy switch output setting Reduced setting labor
No protrusion from the air gripper body end surface
Improved productivity: The setting mode can be changed to allow for a wide range of uses.
By selecting either the 3-setting mode or the 2-setting mode, various uses can be accommodated and productivity can be improved.
Improved productivity: Easy resetting due to position shifting
The switch output’s output range and hysteresis can be set.
Improved productivity: Visualization of tool (attachment) wear

