Product Information »
New Products:[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
New Product Information
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
Updated Jul-23
- Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting - An IP67 structure with improved environmental resistance (The DIN terminal is IP65.)
- Orifice diameter [mmø]: 12
- Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
- Easy maintenance
The coil can be replaced by simply removing the clip. - Power consumption: 8 W
Product Features
Can be used at up to 10 MPa
Orifice diameter [mmø]: 12
Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
Power consumption: 8 W
Weight: 960 g (Port size 3/8), 920 g (Port size 1/2)
Easy maintenance
The coil can be replaced by simply removing the clip.
Electrical entry variations
Improved environmental resistance
・Dustproof/waterproof IP67 structure
・ With a stainless steel coil cover
Application Examples

