New products

Product Information »  New Products:Thermo-chiller/Standard Type (Air-cooled refrigeration) HRS400 Series

New Product Information

Thermo-chiller/Standard Type (Air-cooled refrigeration) HRS400 Series

Updated Sep-22

  • Cooling capacity: 38 kW
  • Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
    3-phase 460 to 480 VAC (60 Hz)
  • Set temperature range: 5 to 35°C
  • Max. ambient temperature: 45°C
  • Temperature stability: ±0.1°C
  • With heating function
  • Immersion pump (Mechanical sealless)
  • Waterproof specification: IPX4
  • Touch panel, Improved usability and visibility

Product Features

Cooling capacity: 38 kW

Touch panel, Improved usability and visibility

Go Top