Product Information »
New Products:End Power Cylinder ø40, ø50 CDQ2A-X3260
New Product Information
End Power Cylinder ø40, ø50 CDQ2A-X3260


Updated Feb-21
- Air consumption: Max. 73% reduction
- Output is generated from 5 mm in front of the stroke end.
(Extending operation only)
Energy saving can be achieved by using the assist cylinder to
reach the output stroke position. - Smooth operation even when output is generated
- The CQ2 series rod flange type is mountable.
- Optimal for applications such as press fitting and clamping that
require force at the stroke end - Controllable by a single solenoid valve in the same way as a
conventional cylinder
Product Features
Air consumption: Max. 73% reduction

Output working principle

Smooth operation even when output is generated
The CQ2 series rod flange type is mountable.
-
Controllable by a single solenoid valve in the same way as a conventional cylinder
-
Output that instantaneously rises
Set output reached in 0.1 s
Application Example