New products

Product Information »  New Products:3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)/ISE20□ Series

New Product Information

3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)/ISE20□ Series

Updated Mar-25

  • A low differential pressure range type
    has been added to the 20A series. [New]
  • An M12 connector type has been added.
  • A low pressure range type has been added.
  • Integrated R1/8 fitting with bottom wiring entry
  • Visualization of settings
  • Simple 3-step setting
  • Easy screen switching
    It is possible to change the settings while checking the measured value.
  • Delay time:1.5 ms or less
  • IO-Link compatible

Product Features

Visualization of Settings

The sub screen (label) shows the item to be set.

Simple 3-Step Setting

When the S button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set.
When the S button is pressed and the hysteresis (H_1) is being displayed, the hysteresis value can be set.

Easy Screen Switching

It is possible to change the settings while checking the measured value.

3 Setting Modes

Select the setting mode that best meets your needs.

Other Sub Screen Display

The peak value or bottom value, or both values can be displayed on one screen!

* Peak and bottom values are maintained even if the power supply is cut.

Delay Time: 1.5 ms*1 or less

∗1 Select from 1.5 ms or less, 20 ms, 100 ms, 500 ms, 1000 ms, 2000 ms, or 5000 ms.



Convenient Functions

Compact & Lightweight

Improved Installability

Enclosure

Mounting

IO-Link Compatible ZSE20B(F)-L/ISE20B-L, ZSE20C(F)-L/ISE20C(H)-L

Visualization of operation/equipment status/Remote monitoring and control by communication

Low Pressure/Low Differential Pressure Switch ZSE20AF-X573 to 580 Made to Order

Able to detect and display pressures of 10 kPa or less

For General Fluids: ZSE20C(F)/ISE20C(H)

Go Top