Product Information »
New Products:Low Profile 2/3-Port Solenoid Valve SX90/090 Series
New Product Information
Low Profile 2/3-Port Solenoid Valve SX90/090 Series


Updated Jan-20
- Compact
Overall length: Apporox. 38 mm (2-port), 54 mm (3-port)
Valve width/ height: 10 mm
Weight: 10 g (2-port), 20 g (3-port) - Large flow rate
C [dm3 /(s·bar)]: 0.25 (2-port), 0.5 (3-port)
Flow rate [L/min (ANR)] 45 (2-port), 90 (3-port) (At 0.2 MPa)