New Product Information
Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM Series


Updated Mar-20
- Low particle, generation, Oil-free Metal-free * Fluid contact parts
- Isolated structure
The solenoid drive body is separated from the fluid area by a diaphragm. - Power consumption: 1.0 W or less (With power saving circuit)
- Change in volume (Pumping volume): 0.01 μL or less
Product Features
Low Particle, Generation, Oil-free Metal-free
* Fluid contact parts

Variations/Options

Direct Operated Rocker Type /LVM07・09/090・10/100・15/150・20/200
・Isolated structur
The solenoid drive body is separated from the fluid area by a diaphragm.

・Fluid contact material (Metal-free)

・Change in volume (Pumping volume): 0.01 μL or less
With a normal diaphragm valve, because the valve chamber volume varies depending on the ON or OFF status, the difference in volume is discharged into the outlet side of the valve when the valve is switched from ON to OFF.
However, with a rocker type valve, there is almost no change in volume, and thus no fluid is discharged into the outlet side of the valve.

・Valve chamber volume
Residual liquid is reduced by suppressing the valve chamber volume.

・A type with a power saving circuit can be selected.
Holding power consumption can be reduced substantially.
Continuous energization for extended periods of time is possible.

Space saving

Options New

Direct Operated Poppet Type/LVM11/13
・Less clogging due to the poppet construction

Series Variations