Product Information »
New Products:Speed Exhaust Controller with One-touch Fitting Compact Type JASV Series
New Product Information
Speed Exhaust Controller with One-touch Fitting Compact Type JASV Series


Updated Sep-20
- Quick exhaust valve and metering valve are integrated.
- Compact type
Height: 12.7 mm shorter (49% reduction) - Effective in preventing condensation
- Applicable for high-speed cylinder actuation
- Push-lock type
Product Features
Quick exhaust valve and metering valve are integrated.

-
Effective in preventing condensation
When operating an actuator with a small bore size and a short stroke at a high frequency, dew condensation (water droplets) may occur inside the piping depending on the conditions.
Quick exhaust valve and metering valve are integrated.
Prevents condensation from generating in the piping by directly exhausting the air in the cylinder to atmosphere -
Applicable for high-speed cylinder actuation
Direct exhaust port relieves air pressure from inside the cylinder regardless of the length of tubing used.
Variations

-
Easy to use push-lock type<
Locked and unlocked states can be easily confirmed.
-
Easier and consistent flow setting
Available with the mounting stud on the left side or the right side

Easy identification of product type