Product Information »
New Products:Circulating Fluid Temperature Controller Thermo-chiller Environmentally Resistant Type HRS-R Series
New Product Information
Circulating Fluid Temperature Controller Thermo-chiller Environmentally Resistant Type HRS-R Series


Updated Dec-19
- The cooling capacity 5000 W (60 Hz) type has been newly added.[New]
- Resistant to dusty or water splashing environment
- Protection of the electrical unit: IP54
- Metal panel
The entire exterior surface is metal.
A stainless steel panel can be selected. (Option) - A large capacity tank (12 L) is available. (Option)
- Ambient temperature: 5 to 45°C
Product Features

Protection of the electrical unit: IP54
The board and electric parts are located inside the electrical box, where they can be protected from dust particles and water splashing.

Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
Single-phase 200 to 230 VAC (50/60 Hz)
A large capacity tank is available. (Option)

With heating function

Simple operation

Convenient functions(Refer to the Operation Manual for details.)

Reduced maintenance hours for the pump
Toolless inspection and cleaning of aircooled condenser

Power supply (24 VDC) available
Particle filter set

Variations

Self-diagnosis function and check display

Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’ s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).

Application Examples

Global Supply Network

SMC Thermo-chiller Variations