Product Information »
New Products:Vertical Suction Filter for Coolant FHIAF-10-M149G
New Product Information
Vertical Suction Filter for Coolant FHIAF-10-M149G


Updated Apr-19
- Supports threaded connections
- Lightweight: 2.5 kg/Aluminum bodied
- Operating pressure: –100 to 0 kPa
- Nominal filtration: 149 μm (100 mesh)
- The vacuum pressure gauge can be used to manage clogging.