New products

Product Information »  New Products:With Stable Lubrication Function (Lube-retainer) Dual Rod Cylinder/Compact Type CXSJ Series

New Product Information

With Stable Lubrication Function (Lube-retainer) Dual Rod Cylinder/Compact Type CXSJ Series

Updated Dec-19

  • Applicable to operation in micro-powder (10 to 100 μm) / general environments
  • 4 times the durability of the standard model in micro-powder environments
  • As Lube-retainers are mounted in two locations, grease film is formed on the piston rod surface, improving durability
  • This construction allows for the prevention of the entry of dust and foreign matter.
  • The number of operating cycles can be improved even in general environments.

Product Features

4 times the durability of the standard model in micro-powder environments

Go Top