New Product Information
Cylinder with Lock ø32, ø40, ø50, ø63, ø80, ø100 CP96N/C96N Series
Updated Jun-19
- Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment - Improved ease of maintenance
The lock unit and the cylinder can be separated. - Holding force improved by 15%
- Stopping accuracy within ±1 mm
- Overall length reduced by 27.5 mm max.
Product Features
A locking cylinder ideal for intermediate stops, emergency stops, and drop prevention.
Lock can be manually operated with a hexagon wrench
Can be easily mounted onto equipment.
The lock unit and the cylinder can be separated. Improved ease of maintenance
-
Holding force improved by 15%
C(P)95N,Φ50:1370N→C(P)96N:1570N
Stopping accuracy within ±1 mm
(With ø50 and 30 kg of load)
-
Overall length reduced by 27.5mm max.
Up to 27.5 mm shorter compared with the C(P)95N series
-
Compact auto switches are mountable.
-
Air cushion + Bumper cushion Combined structure
●The cushion stroke time can now be reduced with the double cushioning, which improves the cycle time.
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
Part numbers for products with a rod end bracket and/or a pivot bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product but do not come assembled.
Various mounting bracket options
Mounting brackets can be combined according to the operating conditions.
Series Variations
Lock Unit
A safety mechanism can be designed if required.
It can also be combined with a wide variety of actuators.
・Prevents the workpiece from falling
・Retains the workpiece position even when the air supply is shut off due to power failure, etc.
Part numbers for lock units with an applicable rod are now available.
It is not necessary to order a rod for the lock unit separately.
* Rod is shipped together with the product.