Motorless Type
Electric Actuator/High Rigidity and High Precision Slider Type LEKFS
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
| Specification | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Motorless Ball screw drive | LEKFS25 | 50 to 800 | MAX.20 | MAX.1500 | 6, 12, 20 |
| Motorless Ball screw drive | LEKFS32 | 50 to 1000 | MAX.45 | MAX.1500 | 8, 16, 24 |
| Motorless Ball screw drive | LEKFS40 | 150 to 1200 | MAX.60 | MAX.1500 | 10, 20, 30 |
Electric Actuator/Slider Type LEF
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Specification | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Motorless Ball screw drive | LEFS25 | 50 to 800 | Max. 20 | Max. 900 | 6, 12 |
| Motorless Ball screw drive | LEFS32 | 50 to 1000 | Max. 45 | Max. 1000 | 8, 16 |
| Motorless Ball screw drive | LEFS40 | 150 to 1200 | Max. 60 | Max. 1000 | 10, 20 |
| Motorless Belt drive | LEFB25 | 300 to 2000 | 5 | Max. 2000 | Equivalent to 54 |
| Motorless Belt drive | LEFB32 | 300 to 2500 | 15 | Max. 2000 | Equivalent to 54 |
| Motorless Belt drive | LEFB40 | 300 to 3000 | 25 | Max. 2000 | Equivalent to 54 |
Electric Actuator/High Rigidity Slider Type LEJ
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Specification | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Motorless Ball screw drive | LEJS40 | 200 to 1200 | Max. 55 | Max. 1800 | 8, 16, 24 |
| Motorless Ball screw drive | LEJS63 | 300 to 1500 | Max. 85 | Max. 1800 | 10, 20, 30 |
Electric Actuator/Large Slider Type Belt Drive LET-X11
-
・Max. work load
Size: 80: Horizontal→75 kg, Vertical→70 kg
Size: 100: Horizontal→240 kg, Vertical→200 kg
・Speed: 5000 mm/s
・Max. acceleration/deceleration: 50000 mm/s²
・Actuation type: Belt
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
| Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|---|
| Motorless Belt drive | LET80NNS-X11 | 300 to 3000 | MAX.75 | MAX.70 | MAX.5000 | 130 |
| Motorless Belt drive | LET100NNS-X11 | 300 to 3000 | MAX.240 | MAX.200 | MAX.5000 | 240 |
Electric Actuator: High Rigidity Slider Type LEJS63□-□M
-
・Built-in Intermediate Supports
・A maximum speed of 1,800 mm/s1 has been achieved throughout the entire stroke!
The use of intermediate supports results in reduced deflection of the ball screw when a long stroke is used.
・Max. stroke: 1,790 mm
・Horizontal work load: 85 kg (For the 10 mm lead)
・Positioning repeatability: ±0.01 mm (High-precision type)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Motorless Ball screw drive | LEJS63□-□M | 790 to 1790 | MAX.85 | MAX.1800 | 10,20,30 |
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS100-X400
-
・Supports 750 W motor output
・Work load (Speed: 500 mm/s, Lead: 10 mm)
Horizontal: 400 kg, Vertical: 80 kg
・Speed (Stroke: 500 mm, Lead: 50 mm)
Horizontal/Vertical: 2300 (mm/s)
・Max. acceleration/deceleration: 9800 mm/s2
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Specification | Series | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Motorless Ball screw drive | LEJS100-X400 | 500 1000 1500 | Max. 400 | Max. 2300 | 25 |
Electric Actuator/Rod Type LEY
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Motorless Top/Parallel | LEY25 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
| Motorless In-line | LEY25D | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
| Motorless Top/Parallel | LEY32 | 30 to 500 | Max. 588 | Max. 1200 | 4, 8, 16 |
| Motorless In-line | LEY32D | 30 to 500 | Max. 736 | Max. 1000 | 4, 8, 16 |
| Motorless Top/Parallel | LEY63 | 50~800 | MAX.3343 | MAX.1000 | 5, 10, 20 |
| Motorless In-line | LEY63D | 50 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |
| Motorless Top/Parallel | LEY100 | 100~1000 | MAX.12000 | MAX.500 | 10 |
| Motorless In-line | LEY100D | 100 to 1000 | Max. 12000 | Max. 500 | 10 |
Electric Actuator/Guide Rod Type LEYG
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|
| Motorless Top mounting | LEYG25 | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
| Motorless In-line | LEYG25D | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
| Motorless Top mounting | LEYG32 | 30 to 300 | Max. 588 | Max. 1200 | 4, 8, 16 |
| Motorless In-line | LEYG32D | 30 to 300 | Max. 736 | Max. 1000 | 4, 8, 16 |
Electric Actuator Slide Table/High Precision Type LESYH
-
・Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Motorless type
Can be used with your current motor and driver!
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
| Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
|---|---|---|---|---|---|---|
| Motorless | LESYH16 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
| Motorless | LESYH25 | 50,100,150 | Max. 12 | Max. 20 | Max. 400 | 10,20 |

List
Picture

