Product Information »
WEB Catalog
» Equipment for the Semiconductor Industries
» N2 Gas/Air Supply Line
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
N2 Gas/Air Supply Line
Aluminum One-touch Connection and Release High Vacuum Angle Valve XLAQ/XLDQ
-
・One-touch connection and release (No tools are required.)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
| Series | Actuation | Shaft seal type | Valve type | Material | Flange size |
|---|---|---|---|---|---|
| XLAQ | Air operated | Bellows seal | Single acting (N.C.) | Body : Aluminum Bellows : Stainless steel 316L | 16 to 50 |
| XLDQ | Air operated | Bellows seal O-ring seal | Single acting (N.C.) | Body : Aluminum Bellows : Stainless steel 316L | 40, 50 |