There were 383 hits in the keyword search.
Serial Transmission System EX120/121/122/124/126/140/180
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CompoNet Compatible Products

-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX120 | IP20 | DeviceNet™ CC-Link CompoNet™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQ1000,2000 SV1000,2000,3000,4000 |
EX121 | IP20 | DeviceNet™ CC-Link CompoNet™ | SY3000,5000 |
EX122 | IP20 | DeviceNet™ CC-Link CompoNet™ | SY3000,5000 |
EX124 | IP65 | CC-Link DeviceNet™ | VQ2000,4000,5000 |
EX126 | IP67 | CC-Link | SY3000,5000,7000 (Plug-in) SV1000,2000,3000 VQC1000,2000,4000, 5000 |
EX140 | IP20 | DeviceNet™ CC-Link | SZ3000 SQ1000,2000 |
EX180 | IP20 | DeviceNet™ CC-Link AnyWireASLINK (Made to order) | SY3000,5000,7000,SJ1000,2000,3000,S0700 |
Vacuum/Release Unit VQD1000-V
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・Applicable to 0603 chips
・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
・Smooth workpiece removal with no overshoot
・There is no need for timing adjustment of switchback between vacuum and positive pressure.
・A throttle circuit is not required for release air.
・Suction filter: ZFC050 (Made to order)
* Distance from the unit to the work area
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
3-Port Solenoid Valve/Unit Manifold Valve VV061
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Valve, base plate, base, and fitting in one compact unit
・Innovative unit manifold
・Equipped with a 6 mm wide valve, V060 series
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|
VV061 | Standard High flow | Effective area:0.11 mm2 Effective area:0.21 mm2 | 0.55(Standard) 0.23(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve SYJ300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・Power consumption: 0.1 W (With power saving circuit)
・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
SYJ300 | 0.36 | 0.31 | 0.089 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ500 | 1.2 | 0.48 | 0.34 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ700 | 2.7 | 0.34 | 0.69 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Spacer type ejector for JSY1000 with additional high-noise reduction
silencer [New]
・Size reduction has been made possible thanks to a flow increase
This allows for space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
・Connector type manifold
・A 4-position dual 3-port valve is available
・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Can be connected with the ZK2 series vacuum unit
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
JSY3000 | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit) |
JSY5000 | 6.59 | 0.22 | φ80 | 0.4 (Standard) 0.1 (With power-saving circuit) |
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H
Electric Actuators/Cylinders » e-Actuator-
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
[5.8 kg-CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | MAX. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQYG16□H | 30 to 200 | MAX.154 | MAX.700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | EQYG25□H | 30 to 300 | MAX.511 | MAX.900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | EQYG32□H | 30 to 300 | MAX.796 | MAX.850 | 4,8,16,24 |
Valve Manifold Integrated with Ejector System JSY1000-E
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Spacer type ejector with additional high-noise reduction silencer [New]
・A vacuum release flow adjustment unit has been added.
・Compact all-in-one manifold
The devices have been integrated into one for applications in which an
actuator and vacuum suction are used together.
・EtherCAT®,IO-Link [New],PROFINET® [New],EtherNet/IP™ [New] compatible
・Wiring/piping saving through use of all-in-one manifold
・Installation area: 64% reduction
・Weight: 42% reduction
・Energy saving function
CO2 emissions (Air consumption): 90% reduction
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5 (A/B→E) C [dm3/(s・bar)] | Flow rate characteristics 4/2→3/5 (A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000-E | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
Common Supply Regulator AR□M(K)-D
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Supply different pressure for multiple applications
OUT port is on the back of the product.
・Space-saving design and reduced piping labor
・Branch piping
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20M-D to AR40M-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
AR20MK-D to AR40MK-D With backflow function | 1/8,1/4,3/8,1/2 | 0.1 to 0.85 0.1 to 0.2 |
Compact Type Speed Controller with Indicator JAS-SML/SCL
Flow Control Equipment » Speed Controllers for Low Speed Control-
・Improvement of resolution has made it possible to make fine
adjustment.
1 to 50 mm/s: JAS-SML Series
50 to 150 mm/s: JAS-SCL Series
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with indicator Elbow type | JAS-SML JAS-SCL | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |