WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 383 hits in the keyword search.


Flow Controller for Water FC2W-X110

Switches/Sensors/Controller » Controllers
    ・Automatically adjusts the flow rate.
    ・Flow rate control accuracy: ±5% F.S.
    ・Response time: 10 s or less
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Controller for Water FC2W-X110
    DoC/IM
    Series View search result
    FC2W-X110View search result
SeriesFlow rate control range(L/min)Flow rate measurement range(L/min)
FC2W-X1100.5 to 4.0
2.0 to 16.0
0.4 to 4.2
1.6 to 16.8

Flow Switch/Diaphragm Type IFW5

Switches/Sensors/Controller » Mechanical Flow Switches
    ・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
    ・With neon light
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Switch/Diaphragm Type IFW5
    DoC/IM
    Series View search result
    IFW5View search result
SeriesRated flow range (L/min)
IFW51 to 10
10 to 20
20 to 50

Digital Flow Switch for Deionized Water and Chemical Liquids PF2D

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Fluoropolymer Equipment/PVC Equipment » Fluoropolymer Flow Switches
    ・Body sensor: New PFA, Tube: Super PFA
    ・Low particle generation, Excellent flow-through characteristics
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
    Manual
    Series View search result
    PF2DView search result
  • Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
    DoC/IM
    Series View search result
    PF2DView search result
SeriesRated flow range (L/min)
PF2D0.4 to 4
1.8 to 20
4.0 to 40

2-Color Display Digital Flow Switch PF2M7(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
     Allows for the monitoring of remote lines PFGM302 Series
    ・Dry air, N2, Ar, CO2
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
    ・Improved resistance to moisture and foreign matter
    ・Compact, Lightweight
     Weight: 27.3% lighter (55 g → 40 g)
    ・Low current consumption: 35 mA or less
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    Manual
    Series View search result
    PF2M7View search result
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    DoC/IM
    Series View search result
    PF2M7View search result
SeriesRated flow range (L/min)
PF2M70.01 to 1 (0.01 to 0.5)
0.02 to 2 (0.02 to 1)
0.05 to 5 (0.05 to 2.5)
0.1 to 10 (0.1 to 5)
0.3 to 25 (0.3 to 12.5)
0.5 to 50 (0.5 to 25)
1 to 100 (1 to 50)
2 to 200 (2 to 100)
( ): For CO2

Pressure Switch/Reed Switch Type IS10

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・16% lighter, 11% smaller (Compared with the IS1000)
    ・Service life: 5 million cycles
    ・Can be connected to modular type F.R.L. units
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Reed Switch Type IS10
    Manual
    Series Type View search result
    IS10Positive pressureView search result
  • Pressure Switch/Reed Switch Type IS10
    DoC/IM
    Series Type View search result
    IS10Positive pressureView search result
SeriesTypeSet pressure range
IS10Positive pressure0.1 to 0.4 MPa
0.1 to 0.6 MPa

Compact Pneumatic Pressure Sensor PSE53□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
SeriesTypeRated pressure range
PSE531Vacuum pressure0 to -101 kPa
PSE533Compound pressure-101 to 101 kPa
PSE532Positive pressure0 to 101 kPa
PSE530Positive pressure0 to 1 MPa

Holder for Speed Controller TMH

Flow Control Equipment » Related Equipment
    ・A holder for securing a speed controller (In-line type) with One-touch fittings
    ・Universal mounting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeries
HolderTMH

Multi-tube Holder TM

Fittings and Tubing » Related Products
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

FR Soft Nylon Tubing TRS

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 1.2 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
     (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRSφ6,φ8,φ10,φ12Black, White, Red, Blue, GreenAir, Water

One-touch Fittings KQ2

Fittings and Tubing » Fittings for General Purposes
    ・Can be used in vacuum to –100 kPa
    ・Body types: Total of 51 models
    ・Thread material/Surface treatment (Treated or Non-treated): 2 types
    ・Selectable surface treatments: Brass (No plating), Electroless nickel-plated brass
    ・Applicable tubing O.D.
     
     Round Type

     Metric: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
     Inch:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''

     Oval Type

     Metric: ø3.2, ø4, ø6
     Inch:ø1/8'', ø5/32'', ø3/16''
    ・Connection thread
     Metric:M3, M5, M6
     R,Rc :1/8, 1/4, 3/8, 1/2
     G:1/8, 1/4, 3/8, 1/2
     NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
     Uni:1/8, 1/4, 3/8, 1/2
    ・Seal method
     Sealant/Gasket seal
     Face seal
     Gasket seal(Uni thread)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRelease button shapeSizeConnection thread
KQ2Oval TypeMetric, InchM,R,Rc,G,NPT,Uni
KQ2Round TypeMetric, InchM,R,Rc,G,NPT,Uni

Go Top