There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Sine Cylinder REC
Air Cylinders » Specialty Cylinders
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | REC | Double acting, Single rod | 20,25,32,40 |
Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC
Air Cylinders » Fine Lock Cylinders
-
・This linear transfer unit integrates a locking cylinder (Ideal for intermediate stops, emergency stops, and drop prevention) and a guide. (Bi-directional lock)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGCM | Double acting, Single rod | 20,25,32,40 | Spring lock, Spring/Air pressure lock, Air pressure lock |
Standard | Ball bushing bearing | MLGCL | Double acting, Single rod | 20,25,32,40 | Spring lock, Spring/Air pressure lock, Air pressure lock |
Compact Guide Cylinder MGP
Air Cylinders » Guide Cylinders-
・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
・With flange: MGP□F
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | Ball bushing | MGPL-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | High-precision ball bushing | MGPA-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
With air cushion | Slide bearing | MGPM-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | Ball bushing | MGPL-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | High-precision ball bushing | MGPA-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
Water resistant | Slide bearing | MGPMR-Z | Double acting | 20,25,32,40 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGP | Double acting | 20,25,32,40 50,63,80,100 |
Heavy duty guide rod | Slide bearing | MGPS | Double acting | 50,80 |
Air Slide Table MXS
Air Cylinders » Table Cylinders
-
・Integrated with a worktable in a compact manner
・An air slide table that is ideal for precision assembly work
・High rigidity and high accuracy
・Smooth movement without looseness has been achieved through the adoption of a cross roller guide.
・Compact and lightweight
・Provides twice the output of the existing cylinder through the adoption of the dual rod function
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXS | Double acting | 6,8,12,16,20,25 |
Symmetric | MXS□L | Double acting | 6,8,12,16,20,25 |
Magnetically Coupled Rodless Cylinder CY1S
Air Cylinders » Magnetically Coupled Rodless Cylinders-
・Weight: Max. 15% reduction (0.96 kg: Existing model 1.13 kg)
・Overall length: Max. 15 mm shorter (240 mm: Existing model 255 mm)
・Improved durability: Lube-retainers are mounted on the internal and external surfaces of the cylinder tube to maintain lubrication.
・The adjustment bolt improves stroke accuracy/repeatability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slider (Slide bearing) | CY1S-Z | Double acting | 6,10,15,20,25,32,40 |
Mechanically Jointed Rodless Cylinder MY2
Air Cylinders » Mechanically Jointed Rodless Cylinders
-
・Height has been reduced by a maximum of 30% compared to the mechanically jointed rodless cylinder, MY1H series. Furthermore, it is possible to replace the cylinder for the drive unit while the workpiece is mounted.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Cam follower guide | MY2C | Double acting | 16,25,40 |
Linear guide | MY2H | Double acting | 16,25,40 |
Linear guide | MY2HT | Double acting | 16,25,40 |
Hygienic Design Cylinder HY□/HYD□
Air Cylinders » Environment Resistant Cylinders
-
・Improved water resistant air cylinder with an easily washable
configuration
・5 times the lifespan of the improved water resistant cylinder
(SMC comparison)
・With auto switch (HYDB series: HYDB, HYDQB series: HYDQB,
HYDC series: HYDC, HYDG series: HYDG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | HYB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Basic | HYQ | Double acting, Single rod | 20,25,32,40,50,63 |
ISO Standard | HYC | Double acting, Single rod | 32,40,50,63 |
With guide | HYG | Double acting | 20,25,32,40,50,63 |
Free Mount Cylinder CU/CDU
Air Cylinders » Compact Air Cylinders-
・Space-saving cylinder that enables the direct mounting of cylinders on multiple sides
・With auto switch (CDU series: CDU, CDUW, CDUK, CDUKW, CDU-A, ZCDUK)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CU | Double acting, Single rod | 6,10,16,20,25,32 |
Standard | CU | Single acting (Spring return/extend) | 6,10,16,20,25,32 |
Standard | CUW | Double acting, Double rod | 6,10,16,20,25,32 |
Non-rotating rod | CUK | Double acting, Single rod | 6,10,16,20,25,32 |
Non-rotating rod | CUK | Single acting (Spring return/extend) | 6,10,16,20,25,32 |
Non-rotating rod | CUKW | Double acting, Double rod | 6,10,16,20,25,32 |
Long stroke/Standard | CU | Double acting, Single rod | 6,10,16,20,25,32 |
Long stroke/ Non-rotating rod | CUK | Double acting, Single rod | 6,10,16,20,25,32 |
With air cushion | CU-A | Double acting, Single rod | 20,25,32 |
For vacuum | ZCUK | Double acting, Single rod | 10,16,20,25,32 |
Air Cylinder/Compact Type MB-X3155
Air Cylinders » Standard Air Cylinders (Square Cover)
-
・Now, more compact and lightweight due to the adoption of a octagonal piston!
Weight: 35% reduction (750 g→487 g)
Overall length: 16% reduction (189 mm→158 mm)
Height Width: 10% reduction (52 mm→47 mm)
・Air cushion adjustment is not required due to the non-adjustable air cushion.
The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
Applicable auto switch: D-M9m
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB-X3155 | Double acting single rod | 40, 63 |
Pin Cylinder CJP2/CDJP2/CJP
Air Cylinders » Standard Air Cylinders (Round Type)
-
・Two auto switches can be mounted even on the ø4, 5 st.
・A ø2 One-touch fitting and a speed controller can be connected.
・With auto switch (CDJP2 series: CDJP2)
∗ CJP Series is to be discontinued at the end of July 2025.
Please select CJP-Z Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJP2 | Double acting, Single rod | 4,6,10,16 |
Standard | CJPB | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS | Single acting (Plug mount) | 4,6,10,15 |