WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pressure Control Valve (Relief Valve) AP100

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Control Valve (Relief Valve) AP100
    Manual
    Series View search result
    AP100View search result
SeriesPort sizeSet pressure (MPa)
AP1001/8,1/40.05 to 0.69

Filter Regulator with Built-in Pressure Gauge AWG-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Improved visibility by mounting the pressure gauge on the top of the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body size 30 or more)
     Better visibility: 360º, Lightweight: Approx. 12% reduction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWG20 to 40-B1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
5

Filter Regulator with Built-in Pressure Gauge with Backflow Function
 AWG□K-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Improved visibility by mounting the pressure gauge on the top of the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body size 30 or more)
     Better visibility: 360º, Lightweight: Approx. 12% reduction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWG20K to 40K-B1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
5

Modular Adapter E210/310/410

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular Adapter
    ・Can be easily connected to current products
    ・Can be freely rotated, thus allowing a wide selection of mounting directions
    ・Can be connected to current products of different sizes
    ・Reduced required space/piping maintenance costs
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeApplicable products
E2101/8,1/4Modular F.R.L. equipment
(Filters, regulators, lubricators, etc.)
2-port solenoid valve
3-port solenoid valve
E3101/4, 3/8Modular F.R.L. equipment
(Filters, regulators, lubricators, etc.)
2-port solenoid valve
3-port solenoid valve
E4101/4, 3/8, 1/2Modular F.R.L. equipment
(Filters, regulators, lubricators, etc.)
2-port solenoid valve
3-port solenoid valve

OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Panel mount specification VHS30EW-D Series [New]
    ・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
    ・Energy saving: Zero blow-by of the air during switching of the handle
    ・OSHA (Occupational Safety and Health Administration) standard
     compliant
    ・Safety measure: Can prevent accidents caused by inadvertent air supply
     problems
     With the indicator window, Double action
    ・Lower pressure drop contributing to energy saving
     Pressure drop: reduced by up to 73%
SeriesDescriptionKnob operationPort size
VHS20-DPressure relief
3-port valve with
locking holes
Single action1/8,1/4
VHS30-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8
VHS40-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8,1/2
VHS40-06-DPressure relief
3-port valve with
locking holes
Single action3/4
VHS50-DPressure relief
3-port valve with
locking holes
Single action3/4,1
VHS20W-DPressure relief
3-port valve with
locking holes
Double action1/8,1/4
VHS30W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8
VHS40W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8,1/2
VHS40W-06-DPressure relief
3-port valve with
locking holes
Double action3/4
VHS50W-DPressure relief
3-port valve with
locking holes
Double action3/4,1

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve  VP346E/VP546E/746E/VP946E

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Can be connected to F.R.L. units (AC-D series)
     Allows for space saving and reduced piping labor.
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP346E:4.2
     VP546E:7.5
     VP746E:12.6
    ・Effective area mm2
     VP946E:234
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
SeriesApplicable combinations
VP346EAC20-D
VP546EAC30-D
VP746EAC40-D
VP946EAC50-D, AC60-D

Modular Connection Type Residual Pressure Relief 3 Port Solenoid Valve VP500/700

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・For connecting to F.R.L. units (AC-A Series)
    ・Allows for space saving and reduced piping labor
    ・Power consumption: 0.35 W (Without light)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable combinations
VP500AC25-A,AC30-A
VP700AC40-A

Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Soft Start up Valves
    ・A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
    ・Power consumption: 0.35 W
    ・Improved flow rate characteristics: By up to 2.3 times (C[dm3/(s·bar)]: 9.2)
    ・Energy saving: No air flow when the main valve is switched
    ・Improved low-speed air supply adjustability
    ・Smaller profile and less work required due to integrated silencer
    ・With a lockout mechanism (With locking hole)
SeriesC
[dm3/(s・bar)]
Port sizeOperating pressure range (MPa)
AV□2000-A9.21/40.2 to 1.0
AV□3000-A13.13/80.2 to 1.0
AV□4000-A19.21/20.2 to 1.0
AV□5000-A34.8
41.3
3/4
1
0.2 to 1.0

Soft Start-up Valve AV

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Soft Start up Valves
    ・A starting valve that can supply air at a low speed and exhaust it at a high speed by blocking the air supply
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Soft Start-up Valve AV
    DoC/IM
    Series View search result
    AV2000 to 5000View search result
SeriesPort sizeOperating pressure (MPa)
AV2000 to 50001/4,3/8,1/20.1 to 1

Go Top