WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type) LEHF

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function

    Note) ( ): For long strokes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHF3232(64)Note)48 to 12048 to 1205 to 100
LEHF4040(80)Note)72 to 18072 to 1805 to 100

5-Port Solenoid Valve/Cassette Type Manifold SZ3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The cassette type allows for easy valve exchange.
    ・Valve has an attached switch for safe maintenance.
    ・The low-profile cassette type with baseless structure takes up less space.
    ・Manifold type no.: SS5Z3

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    DoC/IM
    Series View search result
    SZ3000View search result
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    Manifold
    Series View search result
    SZ3000View search result
SeriesFlow rate characteristics
4/2→3(A/B→R)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3(A/B→R)
b
Flow rate characteristics
4/2→3(A/B→R)
Cv
Applicable
cylinder size
Power
consumption
(W)
SZ30000.770.190.19φ320.6

Filter Regulator with Backflow Function 10-/21-AW□K

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20K to 40K1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20K to 40K1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Guide Table 10-MGF

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Low profile compact cylinder
    ・Cylinder with a large concentric guiding sleeve provides excellent eccentric load resistance.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionBore size (mm)
10-MGFDouble acting40, 63, 100

Dual Speed Controller ASD

Flow Control Equipment » Speed Controllers for General Purposes
    ・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
    ・Prevents cylinders from lurching
    ・Speed control of single acting cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
ASDM5 to 1/2φ4 to φ12φ1/8'' to φ3/8''

Air-blow Module LLB1

Air Preparation Equipment » Air Preparation Filters
    ・Reduced piping labor/Space saving
    ・Compact integration of devices
    ・Short-pitch mounting is possible.
     Compact centralized pressure control
    ・Parts in contact with fluid: Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFluidSet pressureFlow range L/min (ANR)
LLB1Air, N2 gas0.05 to 0.6 MPa
0.05 to 0.35 MPa
Up to 100

Ball Spline Buffer Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter (mm)
ZP2Pad with ball spline bufferφ2,φ4,φ6,φ8

Battery-less Absolute Encoder Type     
Electric Rotary Table LER

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Rotation angle: 320º, 180º, 90º
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420º/sec
     Max. acceleration/deceleration: 3000º/sec2

    *Value when an external stopper is mounted
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Power Clamp Cylinder CKZ3T-X2734/CKZ3T-X2568□

Air Cylinders » Clamp Cylinders
    ・Simple switch adjustment greatly reduces work-hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・With metal switch cassette cover
    ・Weight reduced by up to 39%
    ・High clamping force: 4000 N
    ・Spatter proof construction
    ・Select from 2 types of top cover
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3T-X273415º, 30º, 45º, 60º, 75º, 90º, 105º, 120º, 135ºTURCK/P&F50,63
CKZ3T-X25688m
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

Go Top