There were 709 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Power Clamp Cylinder CKZT
Air Cylinders » Clamp Cylinders
-
・3 types of arm variations for each size
・Spatter resistant and water resistant structure
* Power clamp cylinders (ø40, ø80) are now available with a manual handle lock.
For details, refer to the “CKZT40” and “CKZT80” series.
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZT | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | TURCK/P&F | 40, 50, 63, 80 |
Compact Cylinder with Air Cushion RQ/RDQ
Air Cylinders » Compact Air Cylinders
-
・The air cushion mechanism has been added to the CQS and
CQ2 series compact cylinders, extending the
body length only + 2.5 mm to 13 mm.
・Absorbs nearly triple the amount of absorbable allowable kinetic energy (Compared to the rubber bumper of the CQS and CQ2 series)
・Newly added compact type foot brackets
・With auto switch (RDQ series: RDQ)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RQ | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
5-Port Solenoid Valve VQC1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Enclosure IP67 compliant
・Flexible adaptation, such as the adding of stations and changing of specifications, is made possible with the use of a multi-pin connector manifold.
・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free mounting
・No screws and one clamp structure for reduced recombination labor
・A variety of common wiring methods are available.
・4-position, dual 3-port valve
・Manifold type no.: VV5QC11, VV5QC21
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQC1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4(Standard) |
VQC2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4(Standard) |
Vacuum Regulator 10-IRV
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Clean Series
・Allows adjustment of vacuum line pressure.
・Single sided connections series
・Weight reduced by 20% (Compared with the existing IRV2000 with IRV20 fitting)
・Built-in One-touch fittings
・Easy to attach/detach the pressure gauge or digital pressure switch due to attachment by clip.
・Mounting direction of the pressure gauge or digital pressure switch can be changed. (Standard connections only)
・Mounting angle of the pressure gauge or digital pressure switch can be changed easily (in 60 degree increments).
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (kPa) |
---|---|---|
10-IRV | φ6, φ8, φ1/4, φ5/16 | -100 to -1.3 |
10-IRV20 | φ6, φ8, φ10, φ1/4, φ5/16, φ3/8 | -100 to -1.3 |
Low Speed Cylinder 10-/11-CM2X-Z/CQSX/CQ2X/CUX
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | 10-CM2X-Z | Double acting | 20, 25, 32, 40 | 1 |
Air cylinder | 11-CM2X-Z | Double acting | 20, 25, 32, 40 | 0.5 |
Compact cylinder | 10-CQSX | Double acting | 20, 25, 32, 40 | 1 |
Compact cylinder | 11-CQSX | Double acting | 12, 16 | 1 |
Compact cylinder | 11-CQSX | Double acting | 20, 25 | 0.5 |
Compact cylinder | 10-CQ2X | Double acting | 32, 40, 50, 63 | 1 |
Compact cylinder | 11-CQ2X | Double acting | 32, 40, 50, 63 | 0.5 |
High Pressure: Made to Order AR20 to 60-B-X425
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators

-
Stronger materials are used for the manufacturing of regulators intended for high-pressure operation.
The modified construction also allows for a wider set pressure range.
Refer to the AR series made to order specifications in the AC series catalog for details.
▶Click here for details
Series | Proof pressure [MPa] | Max. operationg pressure [MPa] | Set pressure range [MPa] | Ambient and fluid temperatures [℃] |
---|---|---|---|---|
AR20 to 60-B-X425 | 3.0 | 2.0 | 0.1 to 1.7 | -5 to 60 (No freezing) |
Power Clamp Cylinder CKZ2N
Air Cylinders » Clamp Cylinders
-
・Complies with the new NAAMS Standards
(North America Automotive Metric Standard)
・138 types of arm variations
・Spatter resistant and water resistant structure
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ2N | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | TURCK/P&F | 50, 63, 80 |
5-Port Solenoid Valve VQZ1000/2000/3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・The combined mounting of a 3-port valve and a 5-port valve on a manifold valve is possible.
・Can be mounted on an aluminum body manifold or a DIN rail
・Manifold type no.: VV5QZ12, VV5QZ15, VV5QZ22, VV5QZ25, VV5QZ32, VV5QZ35
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQZ1000 | 1.3 | 0.24 | 0.32 | φ63 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ2000 | 2.3 | 0.29 | 0.53 | φ80 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ3000 | 4.6 | 0.26 | 1.2 | φ100 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
Plate Cylinder MU/MDU
Air Cylinders » Compact Air Cylinders
-
・The oval piston design saves space. Cylinders can be mounted from multiple directions.
・It is possible to mount small auto switches in 4 directions.
・No protrusion of the auto switch from the mounting slot
・Available with a stroke of up to 300 mm
・With auto switch (MDU series: MDU, MDUW)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MU-Z | Double acting, Single rod | 25,32,40,50,63 |
Standard | MU-Z | Single acting (Spring return/extend) | 25,32,40,50,63 |
Standard | MUW-Z | Double acting, Double rod | 25,32,40,50,63 |
High Speed Pilot Operated Solenoid Valve DXT1215
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・High speed ON: 2.5 ms, OFF: 3 ms
・Large flow rate: 330∗ L/min (ANR)
∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
・Enclosure: IP67
・Power saving: 1.5 W (With power-saving circuit)
・Select from 3 or 5 port.∗
∗ 3-port type: Made to order (-X1)
・Compact
Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Power consumption (W) |
---|---|---|---|
DXT1215 | 1.3 | 0.23 | 1.5 (With power-saving circuit) |