WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Filter Regulator AW-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AW20 to 60-A is to be discontinued as of March 2025.
     Select the AW20 to 60-D as a substitute. ▶Click here for details.
     The AW10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-A
    Manual
    Series View search result
    AW10-AView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW10-AM50.05 to 0.7
0.02 to 0.2
5

5-Port Solenoid Valve VQ1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
    ・No screws and one clamp structure for reduced recombination labor
    ・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
    ・A variety of common wiring methods are available.
    ・4-position, dual 3-port valve
    ・Manifold type no.: VV5Q11, VV5Q21

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ10001.00.300.25φ400.4(Standard)
VQ20003.20.300.80φ630.4(Standard)

Direct Operated Precision Regulator 10-/21-ARP

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment

    Clean Series


    ・Setting sensitivity: 0.2% F.S. or less
    ・Energy saving, reduces air consumption 80% (SMC comparison)
    ・Repeatability: ±1% F.S. or less (or ±3 kPa or less)
    ・With backflow function (ARP20K/30K/40K)
     Can be mounted between a solenoid valve and a cylinder.
SeriesPort sizeSet pressure (MPa)
10-/21-ARP20 (K)1/8・1/40.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa
10-/21-ARP30 (K)1/4・3/80.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa
10-/21-ARP40 (K)1/4・3/8・1/20.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa

Sine Rodless Cylinder 12-REA

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Allows high-speed transfer of a workpiece which hates shock/impact.
SeriesTypeBore size (mm)
12-REABasic type25, 32, 40, 50, 63

Vacuum Pad with Ejector ZHP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Ejector and pad are integrated. Space saving with reduced piping labor!
    ・2-stage ejector
     Suction flow rate increased by 50%, Air consumption reduced by 30%
    ・Easier maintenance
     Mounting with the lock plate reduces the steps required for pad replacement!
    ・Pad diameter: ø63, ø80
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Pad with Ejector ZHP
    Manual
    Series View search result
    ZHPView search result
SeriesPad diameterPad formNozzle nominal size
ZHPφ63, φ80Bellows type with groove
Flat type with groove
φ0.7, φ1.0, φ1.2, φ1.5

NAAMS Standards Compliant Power Clamp Cylinder 
CKZ3N-X2742A/X2568□

Air Cylinders » Clamp Cylinders
    ・Weight reduced by up to 38%
     Aluminum body with greatly reduced weight
     Suitable for robot material handling
    ・Simple switch adjustment greatly reduces work hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・High clamping force: 4000 N
    ・Metal switch cassette cover (Option)
     Protects switch cassette from unexpected impact
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3N-X2742A
(Base type)
15º,30º,45º, 60º,75º,90º,105º,120º,135ºTURCK/P&F50,63
CKZ3N-X2568□
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

Precision Regulator 10-IR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment

    Clean Series


    ・Tension control
    ・Contact pressure control
    ・Setting sensitivity: 0.2% F.S. or less
    ・Repeatability: ±0.5% F.S. or less
SeriesPort sizeSet pressure (MPa)
IR1000-A1/80.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR2000-A 1/40.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR3000-A1/4,3/8,1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8
IR1200-A1/80.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR2200-A 1/40.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR3200-A1/4,3/8,1/20.02 to 0.2
0.02 to 0.4
0.02 to 0.8
10-IR10001/80.005 to 0.2
0.005 to 0.4
0.005 to 0.8
10-IR20001/40.005 to 0.2
0.005 to 0.4
0.005 to 0.8
10-IR30001/4, 3/8, 1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8

Sine Cylinder 10-/11-REC

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Allows high-speed transfer of a workpiece which hates shock/impact.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeActionBore size (mm)
10-/11-RECDouble acting20, 25, 32, 40

Clean Speed Controller with One-touch Fitting AS-FPQ/FPG

Flow Control Equipment » Speed Controllers Special Environments
Clean Series/Low-Particle Generation » Flow Control Equipment
    ・Low particle generation type speed controller suitable for use in clean rooms
     AS-FPQ: Electroless nickel-plated brass
     AS-FPG: Stainless steel 304
    ・AS-FPQ, AS-FPG: Polypropylene resin (Resin parts)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeApplicable tubing O.D.
(21-)AS-FPQM5 x 0.8,R1/8,1/4,3/8,1/2φ4 to φ12
AS-FPGM5 x 0.8,R1/8,1/4,3/8,1/2φ4 to φ12

Go Top