There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder MB-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Standard | MB-Z-XC88/XC89/XC91 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Guide Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Miniature Guide Rod Cylinder | 25A-MGJ | Slide bearing |
Compact Guide Cylinder | 25A-MGPM | Slide bearing |
Compact Guide Cylinder | 25A-MGPL | Ball bushing bearing |
Compact Guide Cylinder | 25A-MGPM | Slide bearing, Air cushion type |
Compact Guide Cylinder | 25A-MGPL | Ball bushing bearing, Air cushion type |
Compact Guide Cylinder | 25A-MGPK | Compact type |
Guide Cylinder | 25A-MGGL | Ball bushing bearing |
Slide Unit | 25A-CXWM | Slide bearing |
Dual Rod Cylinder | 25A-CXSJM | Slide bearing |
Dual Rod Cylinder | 25A-CXSJL | Ball bushing bearing |
Dual Rod Cylinder | 25A-CXSM | Slide bearing |
Dual Rod Cylinder | 25A-CXSL | Ball bushing bearing |
Low Differential Pressure Sensor 10-PSE550
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Rated pressure range |
---|---|
10-PSE550 | 0 to 2kPa |
In-line Type 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | 10-AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Rectangular Multi-connector 10-KDM
Clean Series/Low-Particle Generation » Fittings
Clean Series
・One-touch installation and removal of multi-tubes.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | No. of connecting tubes | Connection thread |
---|---|---|
10-KDM | 10, 20 | φ3.2, φ4, φ6, φ8 |
Micro Mist Separator with Pre-filter 10-AMH
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMH | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Rotary Actuated Air Gripper 3-Finger Type 11-/22-MHR3/MDHR3
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Supports class 10 clean room.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Bore size (mm) |
---|---|
11-/22-MHR3 | Nominal size 10, 15 |
Air Cylinder 10-/11-/21-/22-CA2
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CA2 | Double acting, Single rod | 40, 50, 63 |
5 Port Solenoid Valve 10-SZ
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-SZ3000 | 0.77dm3(s・bar) | φ32 | 0.6 |