WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Polyolefin Tubing TPH

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing

    ・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
SeriesApplicable tubing O.D.ColorFluid
TPHφ4,φ6,φ8,φ10,φ12Black, White, Red,Blue, Yellow, GreenAir, Water, etc.

Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Peeling of the outer layer not required to connect fittings
     Reduced labor time, Improved workability
    ・Improved flexibility (Compared with the TRBU)
    ・Lightweight and compact
     Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
    ・Suitable for air and water piping in environments where spot welding spatter may be a problem
    ・Increased flow rate due to I.D. expansion: Max. 69% improvement
     (Comparison between the TRBU1208 and the TRBU1210-X259)
SeriesTubing O.D.ColorFluid
TRBU-X259φ3.2,φ4,φ6,φ8,φ10,φ12
(Some products are available as a special order.
Please refer to the catalog for details.)
Black, White, Red, Blue, Yellow, Green
(Some products are available as a special order.
Please refer to the catalog for details.)
Air, Water

Polyurethane Tubing TU-X214

Fittings and Tubing » Tubing
    ・In compliance with the FDA’s (U.S. Food and Drug Administration)
     §177.2600 dissolution test and the (EU) No 10/2011 dissolution test
    ・Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
    ・Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
    ・Length per roll: 20 m
SeriesTubing O.D.
Metric size
ColorFluid
TU-X214φ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, Green, Clear, OrangeAir, Water

Stainless Steel 316 One-touch Fittings KQG2

Fittings and Tubing » Fittings for Special Environments
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Compact and lightweight
    ・Fluid temperature: −5 to 150℃
    ・Materials: Metal parts stainless steel 316, seal parts special FKM
    ・Grease-free/Can be used with steam
     Certified to meet current Food Sanitation Law standards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KQG2Metricφ3.2,φ4,φ6,φ8,φ10,
φ12,φ16
M5
R,Rc 1/8,1/4,3/8,1/2
KQG2Inchφ1/8'',φ5/32'',φ1/4'',φ5/16'',
φ3/8'',φ1/2''
UNF10-32
NPT1/8,1/4,3/8,1/2

Multi-connector with One-touch Fittings DMK

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DMK6,12φ3.2,φ4

Rotary One-touch Fittings KS

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSInchφ5/32,φ1/4,φ5/16,φ3/810-32UNF,1/8,1/4,3/8

5-Port Electro-Pneumatic Proportional Valve VER

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of cylinders and applied pressure
    ・Applicable cylinders: ø25 to ø125
    ・Available for exhaust throttle and B port pressure regulation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Electro-Pneumatic Proportional Valve VER
    Manual
    Series View search result
    VER2000/4000View search result
SeriesPort sizeSet pressure (MPa)
VER2000/40001/4,3/8,1/20.1 to 0.9

5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of air pressure proportional to electrical signals
    ・Maximum supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Maximum flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    Manual
    Series View search result
    ITVXView search result
  • 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
    DoC/IM
    Series View search result
    ITVXView search result
SeriesPort sizeSet pressure (MPa)
ITVX3/80.01 to 3.0

Compact Manifold Regulator ARM5S

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Lightweight: 33 g (For the ARM5SA-08-A)
    ・Mounting method: Direct mounting/DIN rail mounting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Manifold Regulator ARM5S
    Manual
    Series View search result
    ARM5SView search result
SeriesFeaturesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Set pressure (MPa)
ARM5SDirect operated relieving type
Interlocked non-relieving type
(Semi-standard)
φ4,φ6φ5/32,φ1/40.05 to 0.7

Micro Mist Separator AFD-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Filters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AFD-D
    Manual
    Series View search result
    AFD20 to 40-DView search result
SeriesPort sizeFiltration (μm)
AFD20 to 40-D1/8,1/4,3/8,1/20.01

Go Top