There were 1,094 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Water-cooled Thermo-chiller/High-performance Type HRW
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible ProductsTemperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance Type & Inverter Type

-
・Direct heat exchanger for in-plant circulating fluid
・Can control the temperature over a wide range since a compressor is not required.
・Suitable for semiconductor processing equipment with a wide variety of features, such as high-temperature stability, a wide temperature range, failure diagnosis, external communication, etc.
・Compliant with UL Standards, SEMI Standards, CE-marking
・It is possible to select the inverter type.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRW | 20 to 90℃ | 2 kW, 8 kW, 15 kW, 30 kW | ±0.3℃ | Water-cooled type (Without compressor) | Fluorinated, Tap water, Deionized water, Ethylene glycol aqueous solution (60%) |
Thermo-chiller Compact Dual/Basic Type for Lasers HRLE
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers-
・The temperatures of 2 fluid channel systems can be controlled individually by 1 chiller.
・Space saving, Reduced wiring
Footprint reduced by 21%
One power supply system for 2 channels
・Energy saving
Power consumption reduced by 17%
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity (CH1, 2 total) | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRLE050-A | CH1:15 to 25℃ CH2:CH1 temperature + 0 to 15℃ | 4.8kW/5.8k (50Hz/60Hz) | CH1:±0.1 CH2:±0.5 | Air-cooled refrigeration | Tap water, Deionized (pure) water |
HRLE050-W | CH1:15 to 25℃ CH2:CH1 temperature + 0 to 15℃ | 4.8kW/5.8k (50Hz/60Hz) | CH1:±0.1 CH2:±0.5 | Water-cooled refrigeration | Tap water, Deionized (pure) water |
HRLE090-A | CH1:15 to 25℃ CH2:CH1 temperature + 0 to 15℃ | 8.0 kW/9.5 kW (50 Hz/60 Hz) | CH1: ±0.1 CH2: ±0.5 | Air-cooled refrigeration | Tap water, Deionized (pure) water |
HRLE090-W | CH1: 9 kw,19 kW, 26 kW CH2: 1.0 kW (Max. 1.5 kW) | 9.5 kW/11.0 kW (50 Hz/60 Hz) | CH1: ±0.1 CH2: ±0.5 | Water-cooled refrigeration | Tap water, Deionized (pure) water |
Thermo-chiller/Inverter Type HRSH
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
-
・Complete with energy-saving triple inverter!
・Outdoor installation, Splashproof type (IPX4)
・Max. ambient temperature: 45℃
・Min. ambient temperature: –20℃ (For the air-cooled type)
・Temperature stability: ±0.1℃ (When a load is stable)
・Space saving and lightweight: 280 kg (25 kW type)
・Compliant with UL Standards, CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH | 5 to 35℃ | 10 kW 15 kW 20 kW 25 kW 28 kW | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Non-Metallic Pump/Double Acting Pump PAF
Process Pumps(Diaphragm Pumps) » Process PumpsFluoropolymer Equipment/PVC Equipment » Fluoropolymer Process Pumps

-
*Tightening bolt, Air switching valve: Stainless steel
Use the PAF series standard products when a metal-free pump is necessary for hydrofluoric acid, etc.
Safety Instructions Features/Series Variations Made to Order Specifications/Maintenance Parts List
Related Products Applicable Fluids Product Specific Precautions
Green Procurement (RoHS)
Related Products Applicable Fluids Product Specific Precautions
Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PAF3410 | Automatically operated type | 1 to 20 | New PFA (Fluororesin) |
PAF3413 | Air operated type | 1 to 15 | New PFA (Fluororesin) |
PAF3410-X68 | Automatically operated type | 1 to 20 | New PFA (Fluororesin) |
PAF5410 | Automatically operated type | 5 to 45 | New PFA (Fluororesin) |
PAF5413 | Air operated type | 5 to 38 | New PFA (Fluororesin) |
Process Pump PA5000
Process Pumps(Diaphragm Pumps) » Process Pumps-
・Now with compact / energy saving / high-dispense-volume body material polypropylene (PP)!
・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
・Lightweight: 3.0 kg (Polypropylene)
・Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel
・Automatically operated type and air operated type are available.
・Self-priming makes priming unnecessary
Safety Instructions Features/Series Variations Related Products Product Specific Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA50□□ | Automatically operated Air operated | 63 | Polypropylene (PP) |
PA51□□ | Automatically operated Air operated | 60 | Aluminum (ADC12) |
PA52□□ | Automatically operated Air operated | 60 | Stainless steel (SCS14) |
SUS316L Stainless Steel Fitting VCK
Process Valves » Valves for Water and Chemical Base Fluids
-
・Since sealing tape is not required, there is no need to worry about insulation.
(Applicable for painting with high voltage)
・Easy insertion/removal of piping in narrow spaces
Series | Material/Description | Port size |
---|---|---|
VCK | Stainless steel fitting (316L SS) | G1/4 |
High Pressure Coolant Valve SGH
Process Valves » Coolant Valves-
・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
・Applicable to high-speed grinding and long drilling processes
・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
・Service life: 3 million cycles (Based on SMC's test conditions)
・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
・Power consumption: 0.35 W (24 VDC, V116)
・The 3-port dual pressure type has been standardized.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
SGH | N.C./N.O. | 3/8 to 1 | 7.5 to 15.9 |
Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
Process Valves » 2/3 Port Valves for General Purpose Fluid Control
-
・For controlling various fluids
・Can operate with a wide range of fluids, such as air, water, oil, gas, vacuum, etc., depending on the selected body and seal materials
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNB | N.C./N.O./C.O. | 1/8 to 2 1 1/4B to 2B | 7 to 50 |
Compact Direct Operated 3 Port Solenoid Valve (3 Way Valve) for Water and Air VDW
Process Valves » Compact 2/3 Port Solenoid Valves
-
∗ The production of the VDW10/20 series was discontinued
in December 2012. Please select the new VDW10/20 series.
∗ Excludes the VDW10/20 series manifold
∗ The production of the VDW30 series was discontinued
in July 2015. Please select the VX21 series.
∗ The production of the 3-port solenoid valve VDW200/300 series
is continued.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Technical Data Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Technical Data Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VDW200/300 | C.O. | M5 to 1/4 (8A) | 1 to 4 |
Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, medium vacuum, water, oil, steam (Can be used with heated water)
・Flow rate: 20% more flow*
・Height: 10% smaller*
・Weight: 30% lighter*
・Body materials: Aluminum, Resin, C37, Stainless steel
・Available with One-touch fittings (Resin body)
*Comparison made with SMC’s existing model
・Manifold type no.: VVX21, VVX22, VVX23
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VX21/22/23 | N.C./N.O. | 1/8 to 1/2 ø6 to ø12 | 2 to 10 |