There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Process Valves/Process Pumps/ATEX Directive/Steam Valve 56-VND
List of ATEX Compliant Products » Process Valves/Process PumpsPressure Switch/ATEX Directive/Pressure Switch / Reed Switch Type 56-IS10
List of ATEX Compliant Products » Pressure SwitchRotary Actuators/ATEX Directive/Rotary Actuators 56-CRB1
List of ATEX Compliant Products » Rotary ActuatorsAuto Switch/ATEX Directive/Solid State Auto Switch D-M9□□□-588
List of ATEX Compliant Products » Auto SwitchAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C85
List of ATEX Compliant Products » Air CylinderDirectional Control Valves/ATEX Directive/5 Port Solenoid Valve 56-VQC1000/2000/4000
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission Systeme-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H
Electric Actuators/Cylinders » e-Actuator-
・Communication cable with Push-Pull connector
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Max. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQY16□H | 30 to 300 | MAX.141 | MAX.700 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | EQY25□H | 30 to 400 | MAX. 452 | MAX. 900 | 3, 6, 12, 20 |
Battery-less absolute (Step motor 24 VDC) | EQY32□H | 30 to 500 | MAX. 707 | MAX. 900 | 4, 8, 16, 24 |
Longer Life Cylinder MGJ-XB24
Air Cylinders » Guide Cylinders-
・New technology offers at least 4 times better durability.
・Employs the same specification and mounting dimensions as
the existing models, MGJ Miniature Guide Rod Cylinder series
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer Life | MGJ-XB24 | Double acting | 6,10 |
Mist Separator 10-/21-AFM-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFM20 to 40-D | 1/8,1/4, 3/8, 1/2, 3/4 | 0.01 |
21-AFM20 to 40-D | 1/8,1/4, 3/8,1/2,3/4 | 0.01 |
IO-Link Master EX600-GILB-X60
IO-Link Devices » IO-Link MasterIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products

-
・IO-Link version V1.1
・Process data length 32-byte input/32-byte output (per port)
・IO-Link port type Class A
▶IO-Link Devices
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series | Number of ports | PLC communication protocol |
---|---|---|
EX600-GILB-X60 | 4 ports | CC-Link IE Field |