WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Remote Control Valve (Electric Speed Controller) PFES

Flow Control Equipment » Remote control valve (Electric speed controller)
    ・The speed controller is equipped with a motor
    ・Speed controller capable of “remote control” by “electrification”
    ・Large reduction in equipment setup time and downtime
    ・Easy maintenance
    ・Reduced adjustable work-hours
    ・Improved productivity
    ・Reduced down time
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Remote Control Valve (Electric Speed Controller) PFES
    Manual
    Series View search result
    PFESView search result
SeriesPort sizePiping entry directionInput typeNeedle control angle
PFESø4, ø6, ø8StraightNPN input, PNP input5°, 30°, 180°

Modular Type Relief Valve AP20-D

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Releases pressure over the set range into the atmosphere and constantly
     maintains the pressure in a pipe
     Set pressure: 0.05 to 0.8 MPa
    ・Modular connection is possible.
     Reduced piping labor, Branch piping is not required.
    ・Easy to handle
    ・Selection of pressure gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Modular Type Relief Valve AP20-D
    Manual
    Model View search result
    AP20-DView search result
Modelport sizeSet pressure [MPa]
AP20-D1/8, 1/40.05 to 0.8, 0.02 to 0.2

Ionizer 

Series Compatible with Secondary Batteries Series 25A- » Static Neutralization Equipment/Ionizers
シリーズ型式仕様
IonizerIZS40/41/42-X516Ionizer/Bar Type
IonizerIZT40/41/42(-L)-X516Separate Controller Ionizer/Bar Type/ IO-Link
IonizerIZT43(-L)-X516Separate Controller Ionizer/Nozzle Type/ IO-Link
IonizerIZT44/45Separate Controller Ionizer/Slim Bar Type
IonizerIZN10E-X516Ionizer/Nozzle Type
IonizerIZF21/31-X516Ionizer/Fan Type
IonizerIZF10/IZF10R-X516Ionizer/Fan Type
IonizerIZG10-X516Ionizer/Gun

Stainless Steel Cylinder / Non-adjustable Air Cushion Type HF2A-CG5

Air Cylinders » Environment Resistant Cylinders
    ・Equipment for the Food Manufacturing Industry
    ・All stainless steel specifications (External parts: Stainless steel 304)
    ・4 times better durability in environments where it may come into
     contact with water droplets
    ・Non-adjustable air cushion
    ・Mounting interchangeability between the stainless steel cylinder,
     CG5-S series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeBore size [mm]
HF2A-CG5Air cushion20, 25, 32, 40

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Compatible with Manifold Controller Rotary Table LE2R□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rotary Tables
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    ・Rotary Table Type LE2R□H Series has been added. [New]
    ・Compatible with manifold controller
     Up to 16 axes can be connected
    ・Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC  comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    ・Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationsSeriesTable accuracySizeMax. rotating torque [N·m]Rotation angle [°]
Battery-less Absolute (Step Motor 24 VDC)LE2RBBasic30,501.7,2.5,8.7,13.9180,90,320
Battery-less Absolute (Step Motor 24 VDC)LE2RHHigh precision type30,501.7,2.5,8.7,13.9180,90,320

Wireless Auto Switch IN574

Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Directional Control Valves » Wireless System
Air Cylinders » Wireless Auto Switches
    ・Wireless power supply and communication for a completely wireless
     system.
    ・Cable free
     Zero risk of problems due to wire disconnection
     Zero cable space and wiring work required
     Zero switch failure due to cable deterioration
    ・Battery-less (Wireless power supply / Using WPT)
     Zero maintenance for battery replacement
    ・In Japan, a radio station license is required to use a power transmitter
     (WPT station).
     An application fee for opening a station and a radio wave usage fee are
     required.
    ・This product can only be used in countries that comply with Radio Law
     (Japan, United States, Canada).
     This product cannot be used in non-compliant countries.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wireless Auto Switch IN574
    Manual
    Series View search result
    IN574View search result
SeriesEnclosureCommunication protocolRadio wave type
IN574IP67SMC original protocolFrequency Hopping Spread Spectrum (FHSS)

Auto Switch with Pre-Wire Connector D

Air Cylinders » Auto Switches
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic With timer
D SeriesReed auto switchGeneral purpose type,2-color indicator

Electronic Pressure Switches/Sensors (Self-contained Type) HF1 (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Switches/Sensors
SeriesModelSpecification
3-Screen Display High-Precision Digital Pressure SwitchZSE20□(F)/ISE20□-X2HF1 Compatible∗
3-Screen Display High-Precision Digital Pressure SwitchZSE20C(F)/ISE20C(H)HF1 Compatible∗
3-Screen Display High-Precision Digital Pressure SwitchISE70/71-X2HF1 Compatible∗
Digital Pressure SwitchISE35-X528HF1 Compatible∗

Regulators HF1 (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Preparation Equipment/Pressure Control Equipment
SeriesModelSpecification
RegulatorHF1B-AR20/30/40/50/60(K)-DHF1B
Filter RegulatorHF1B-AW20/30/40/60(K)-DHF1B
Precision RegulatorHF1-IR1000/2000/3000-AHF1

Slider Type HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Electric Actuators
SeriesModelSpecification
Slider TypeHF1A-LEFSHF1A
High Rigidity and High Precision Slider TypeHF1A-LEKFSHF1A

Go Top