WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact, Space saving
    ・Refrigerant-free
    ・Low-noise design: 45 dBA (When selecting an option)
    ・Cooling capacity: 150 W
    ・Temperature stability: ±0.01 to 0.03°C
    ・Set temperature range: 4°C to 60°C
    ・Fluid contact material: Stainless steel, Resin
     (Aluminum and copper material-free)
SeriesSet temperature rangeMax. cooling capacityTemperature stabilityCooling method
INR-244-8324 to 60℃150W±0.01 to 0.03℃Peltier-type air-cooled

Rotary table 11-MSQ

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRack typeSizeRotating angle
11-MSQ Double10,20, 30,500 to 190°

Direct Operated 2-Port Solenoid Valve HF3-JSX

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・NSF/ANSI 61 certification
    ・IP67 enclosure
    ・Space saving
     Compact: Valve volume reduced by 25%
     (Compared with the existing model)
     Lightweight: Weight reduced by 30%
     (Compared with the existing model)
    ・Body material: Stainless steel
  • Direct Operated 2-Port Solenoid Valve HF3-JSX
    Manual
    Series View search result
    HF3-JSXView search result
SeriesValve typePort sizeOrifice diameter (mmø)
HF3-JSXN.C.1/8,1/4,3/81.6 to 7.1

Frame Clamp Cylinder/Stable Clamp Force Type WRF100-X2814, -X2808

Air Cylinders » Clamp Cylinders
    ・Allows for even and stable clamping
     Max. clamping force: 18,000 N or more (Operating pressure: At 0.5 MPa)
     Stable clamping output
    ・Select from 2 clamping positions.
     Centering WRF100-X2814
     Side positioning WRF100-X2808
SeriesBore size (mm)Stroke (mm)
WRF100-X2814 (Centering)
WRF100-X2808 (Side positioning)
10082.5

[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Can be used at up to 10 MPa
     For high-pressure washing, water spraying, and misting
    ・An IP67 structure with improved environmental resistance
      (The DIN terminal is IP65.)
    ・Orifice diameter [mmø]: 12
    ・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power consumption: 8 W
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
    DoC/IM
    Series Type View search result
    JSXH-X2Pilot operatedView search result
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X2Pilot operatedN.C.3/8,1/212

Compact Compressor CRP

Compact Compressor » Compact Compressor
    ・Supplies compressed air in an environment with no air source such as
     cobots, AGV and AMRs
    ・Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
    ・Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
     A single unit can be used to provide positive or vacuum pressure
      (vacuum pump).
     Max. discharge pressure: 0.55 MPa
     Ultimate vacuum pressure: −70 kPa
    ・Oil-free
    ・Noise: 55 dB or less (When the silencer ANB1-01 is installed) (When
     supplying positive pressure)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCompression methodMax. discharge pressure
Ultimate vacuum pressure
Max. discharge flow rate
Max. suction flow rate
CRPReciprocating
(Oil-free)
0.55 MPa
−70 kPa
10 L/min (ANR)

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC

Temperature Control Equipment » Chiller Compliant Regulations
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
    · Air transport possible
    · Uses CO2 refrigerant (R744)
    · Greatly reduced GWP
    · Eliminates the need to pay for F-Gas recovery & disposal
    · Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
    Manual
    Series Cooling capacity View search result
    HRSC012〜0601.3kW to 5.9kWView search result
    HRSC0909.5kW,11kWView search result
    HRSC10010.5kW,11.5kWView search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRSC012〜0605 to 40℃1.3kW to 5.9kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%)
HRSC0905 to 40℃9.5kW,11kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water
HRSC1005 to 35℃10.5kW,11.5kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water

Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Body material: High strength PA66
    ・Piping type
     ・Socket
     ・Thread: Rc, NPT, G
    ・Fluid* *Fluids that will not corrode wetted parts
     ・Water
     ・Diluted pesticides
     ・Liquid fertilizer
    ・A water hammer relief feature
    ・Seal material: NBR, FKM, EPDM
    ・Power consumption: 3 W
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1
    Manual
    Series Type View search result
    JSXN-X1Pilot operatedView search result
SeriesTypeValve typePort size
Socket I.D. (mmø)
Port size
Thread  
 
Orifice diameter (mmø)
JSXN-X1Pilot operatedN.C.26.5
32.6
3/4
1
25

Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A top-ported type has been added to the JSY3000 series.
    ・4(A) and 2(B) port output pressure detection is possible.
     Caution: The mounting bases are side ported.
Series4(A)/2(B) port size
Thread piping
Power consumption [W]
JSY3000Rc1/160.4 (Standard)
0.1 (With power-saving circuit*)
*Made to order

Electric Stopper Cylinder LEB□

Electric Actuators/Cylinders » Made to Order
    ・Designed in response to customers' requests for a motorized
     conveyor line
    ・With 2 control types available depending on the application
     Controller
     Controllerless
    ・Ensured stopper cylinder mounting interchangeability with
     equivalent stopper performance
    ・Easy replacement of shock absorbers
     Replaceable just by loosening the set screw
ActionSeriesSizeStroke
[mm]
Rod end shape
Chamfered
Rod end shape
Roller
Rod end shape
Lever
Controller
Step motor
LEBQ-X13220
Controller
Step motor
LEBQ-X15030
Controllerless
DC motor
LEBQ-X314020--
Controllerless
DC motor
LEBH-X35030--
Controllerless
DC motor
LEBH-X36330--
Controllerless
DC motor
LEBH-X38040--

Go Top