WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Position Sensor D-MPG

Air Cylinders » Actuator Position Sensor
IO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
    ・Detects the stroke position of compact actuators such as air grippers
    ・Repeatability: 0.1 mm
    ・Compact sensor head and separate teach unit
    ・Same shape as the D-M9□ solid state auto switch
    ・Analog output
    ・Switch output
    ・IO-Link compatible

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Position Sensor D-MPG
    Manual
    Series View search result
    D-MPGView search result
SeriesMeasurement rangeResolutionRepeatability
D-MPG25 mm ±10.01 mm0.1 mm

Magnet Buffer ZP3B□M

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Magnet Buffer
    · A new nut material has been added. [New]
    · Stable buffer reaction force during stroke
    · Adsorbs workpieces with different heights, Reduces the impact applied to
     a workpiece
    · Low particle generation
     No particle generation due to the friction of a spring (spring-less
     structure)
    · Non-rotating
     Reduces rotation by 4-pole magnets
    · Copper and zinc-free
    · Compatible with the secondary battery manufacturing process
SeriesBuffer sizeStroke
ZP3B1MM8 x 0.753 mm,6 mm
ZP3B2MM10 x 1.03mm,6mm
ZP3B3MM12 x 1.03 mm,6 mm,16 mm

Tool Changer/Auto Type RMTA

Grippers for Collaborative Robots » Air Grippers
Grippers for Collaborative Robots » Tool Changer
    ·Robot hand tool automatic exchange
    · Standards: ISO9409-1 compliant
     Support for direct mounting on collaborative robots
    · Robot and end tool connection/release
    · More compact as flanges are not required.
     Direct mounting on collaborative robots eliminates the need for flanges
     and reduces design labor
    ·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Tool Changer/Auto Type RMTA
    Manual
    Type Series View search result
    RMTAAuto TypeView search result
TypeSeriesWork load (kg)Repeatability (Position reproducibility)
RMTAAuto Type5,10,20±0.01

Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV

Flow Control Equipment » Speed Controllers Special Environments
    ・Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    ・Material: Stainless steel 316 (External metal parts), FKM (Seal)
    ・Max. operating temperature: 150°C
    ・NSF H1 grease
    ・Fluid: Air, Water, N2
    ・Equipment for the food manufacturing industry HF2B- series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV
    Manual
    Type Series View search result
    Stainless steel throttle valve In-line typeHF2B-ASG-□TVView search result
TypeSeriesApplicable tubing O.D. Metric sizeApplicable tubing O.D. Inch size
Stainless steel throttle valve In-line typeHF2B-ASG-□TVø4 to ø12ø5/32" to ø1/2"

High Speed/High Frequency Cylinder CM2/CQ2-X3423

Air Cylinders » Specialty Cylinders
    ・ Maximum piston speed: 2500mm/s
    ・ Maximum operating frequency: 15Hz
    ・ Kinetic energy: 1.5 times (Compared with the standard product)
    ・ Reduced impact due to revision of cushion structure
    ・ Reduced weight of moving parts (piston rod, piston, etc.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Speed/High Frequency Cylinder CM2/CQ2-X3423
    Manual
    型式 Series View search result
    CylinderCM2-X3423View search result
    Compact CylinderCQ2-X3423View search result
型式SeriesMaximum piston speedMaximum operating frequencyBore size (mm)
CylinderCM2-X34232500mm/s12Hz
(at 25 mm stroke)
20, 25, 32
Compact CylinderCQ2-X34232500mm/s15Hz
(at 5 mm stroke)
20, 25, 32

Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445

Air Cylinders » Clamp Cylinders
    ・Lateral Compact Type
    ・Compact: Overall length: 94 mm shorter (183mm→89mm)
    ・Lightweight: Weight: 38% reduction (900g→560g)
     ∗ Compared with the existing product CKQG32-X2081, LOW type, without
      lock
    ・Lock mechanism to prevent the dropping of workpieces during
     emergency stops
    ・Various clamp arm positions and port positions are available.
    ・Mountable on 2 surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Lateral Compact Type
Without lock
CKQ32-X3445Round type
Diamond type
32
Lateral Compact Type
With lock
CLKQ32-X3445Round type
Diamond type
32

[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF

Temperature Control Equipment » Chiller Compliant Regulations
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and
     drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.2/1.8 kW (60 Hz)
    ・Temperature stability: ±0.1°C
    ・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRRF0125 to 35℃1.0kW/1.2kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution
HRRF0185 to 35℃1.6kW/1.8kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF

Temperature Control Equipment » Chiller Compliant Regulations
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
    Manual
    Series Cooling capacity View search result
    HRSF012 to 0601.3 kW, 1.9 kW, 2.4 kW,
    3.2 kW, 5.9 kW (60 Hz)
    View search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF012 to 0605 to 40℃1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF

Temperature Control Equipment » Chiller Compliant Regulations
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
    ・Touch panel
     Numeric keypad inputs
     Notice for alarms and maintenance
     Temperature waveform can be displayed.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRLF200-A-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 19 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Air-cooled refrigerationTap water,
Deionized water
HRLF200-W-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 21.5 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Water-cooled refrigerationTap water,
Deionized water

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Guide Rod Type LE2YG□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    Manual
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    DoC/IM
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2YG16□H30 to 200Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2YG25□H30 to 300Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2YG32□H30 to 300Max. 100Max. 9004,8,16,24

Go Top