WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 17 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Guide Cylinder/Compact Type HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Compact Guide Cylinder/Compact TypeHF1A-MGPKHF1A

Guide Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Cylinders
SeriesModelSpecification
Compact Guide CylinderHF1A-MGPHF1A

Dual Rod Cylinder JMGP

Air Cylinders » Dual Rod Cylinders
    ・Cylinder suitable for pushing , lifting , or clamping
    ・Overall length: Reduced by up to 48% (114mm→59.5mm)
    ・Weight: Reduced by up to 38% (1.28kg→0.8kg)
    ・Allowable lateral load: Increased by 6.6 times (0.06kg→0.4kg)
    ・Non-rotating accuracy: Improved by up to 40% (±0.1°→±0.06°)
    ・Short pitch mounting is possible.
    ・3 mounting options:
     Top mounting, Bottom mounting, Rear mounting
    ・Piping is possible in 4 directions.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingJMGPMDouble acting12, 16, 20, 25, 32, 40, 50, 63, 80, 100

Locating Pin Cylinder MGPL50-X2616

Air Cylinders » Pin Shift Cylinder
    ・Ideal for pin positioning and locating workpieces
    ・Highly accurate mounting positions
     Highly accurate positioning is possible even after the cylinder is replaced.
    ・D-P3DWA magnetic field resistant auto switch is available.
    ・Coil scraper is equipped as standard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Locating pin cylinderBall bushingMGPL50-X2616Double acting25, 40, 65

Compact Guide Cylinder MGP

Air Cylinders » Guide Cylinders
    ・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
    ・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
    ・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
    ・With flange: MGP□F
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder MGP
    Manual
    Type Series Action Bore size (mm) View search result
    Basic typeMGPM-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    Basic typeMGPL-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    Basic typeMGPA-ZDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPM-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPL-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    With air cushionMGPA-AZDouble acting16,20,25,32,40
    50,63,80,100
    View search result
    Water resistantMGPMR-ZDouble acting20,25,32,40
    50,63,80,100
    With end lockMGPDouble acting20,25,32,40
    50,63,80,100
    Heavy duty guide rodMGPSDouble acting50,80
  • Compact Guide Cylinder MGP
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Guide Cylinder MGP
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC69 Made to Order Common Specifications MGP series with shock absorber PDF
    -XC82 Made to Order Common Specifications Bottom mounting type PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingMGPM-ZDouble acting12,16,20,25,32,40
50,63,80,100
Basic typeBall bushingMGPL-ZDouble acting12,16,20,25,32,40
50,63,80,100
Basic typeHigh-precision ball bushingMGPA-ZDouble acting12,16,20,25,32,40
50,63,80,100
With air cushionSlide bearingMGPM-AZDouble acting16,20,25,32,40
50,63,80,100
With air cushionBall bushingMGPL-AZDouble acting16,20,25,32,40
50,63,80,100
With air cushionHigh-precision ball bushingMGPA-AZDouble acting16,20,25,32,40
50,63,80,100
Water resistantSlide bearingMGPMR-ZDouble acting20,25,32,40
50,63,80,100
With end lockSlide bearing/Ball bushing bearingMGPDouble acting20,25,32,40
50,63,80,100
Heavy duty guide rodSlide bearingMGPSDouble acting50,80

Longer Life Cylinder MGP-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and mounting dimensions as the existing
     models, MGP Compact Guide Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingMGPM-XB24Double acting12,16,20,25,32,40
Longer lifeBall bushingMGPL-XB24Double acting12,16,20,25,32,40

Guide Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Miniature Guide Rod Cylinder25A-MGJSlide bearing
Compact Guide Cylinder25A-MGPMSlide bearing
Compact Guide Cylinder25A-MGPLBall bushing bearing
Compact Guide Cylinder25A-MGPMSlide bearing, Air cushion type
Compact Guide Cylinder25A-MGPLBall bushing bearing, Air cushion type
Compact Guide Cylinder25A-MGPKCompact type
Guide Cylinder25A-MGGLBall bushing bearing
Slide Unit25A-CXWMSlide bearing
Dual Rod Cylinder25A-CXSJMSlide bearing
Dual Rod Cylinder25A-CXSJLBall bushing bearing
Dual Rod Cylinder25A-CXSMSlide bearing
Dual Rod Cylinder25A-CXSLBall bushing bearing

Water Resistant Cylinder (Pneumatic/Hydraulic) 

Air Cylinders » Environment Resistant Cylinders
    ・Can be used in environments where contact with water or coolant occurs
    ・With water resistant 2-color indicator auto switch
    ・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20,25,32,40
Air cylinderCG1-ZDouble acting, Single rod32,40,50,63,80,100
Air cylinderMB-ZDouble acting, Single rod32,40,50,63,80,100
Square tube type air cylinderMB1Double acting, Single rod32,40,50,63,80,100
Compact cylinderCQ2-ZDouble acting, Single rod20,25,32,40,50,63,80,100
Air cylinderCA2-ZDouble acting, Single rod40,50,63,80,100
Compact guide cylinderMGP-ZDouble acting20,25,32,40,50,63,80,100
Guide cylinderMGGDouble acting32,40,50,63,80,100
Rotary clamp cylinderMK-ZDouble acting16,20,25,32,40,50,63
Air cylinderRSQ-ZDouble acting32,40,50
Compact hydraulic cylinder
compliant with JIS Standards (10 MPa)
CHKDBDouble acting, Single rod20,25,32,40,50,63,80,100
Hydraulic cylinder
compliant with JIS Standards (7 MPa)
CH2FDouble acting, Single rod32,40,50,63,80,100
High power cylinderRHC-XC93Double acting32,40

Compact Guide Cylinder MGPM-XC88(W)/XC89W/XC91(W)

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearing typeSeriesActionBore size(mm)
BasicSlide bearingMGPM-XC88(W)/XC89W/XC91(W)Double acting32,40,50,63,80,100

Go Top