There were 1,287 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Angle Seat Valve / Air Operated Type JSB
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・N.O., Double acting has been added.
・High pressure type has been added.
・Low pressure loss due to angle seat structure!
・Long service life: 10 million cycles (Air, Water),
3 million cycles (Steam)
・Large flow rate
A large flow rate is possible due to the optimized
flow channel shape. (Cv factor: approx. 2.5 times)
・Compact: Height 166 mm (Port size: 1″)
・Abundant series variations of 7 sizes
・All-in-One (Stainless steel 316L equivalent)
Air, Water, Steam
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS) Maintenance Kits
Series | Valve type | Port size | Cv |
---|---|---|---|
JSB | N.C., N.O., Double acting | 3/8 to 2'', 10A to 50A* *N.C. (high pressure) from 3/8 to 1 1/2 (10A to 40A* | 5.0 to 87.5 |
Rotary Actuators/ATEX Directive/Compact Rotary Actuator 55-CRQ2
List of ATEX Compliant Products » Rotary ActuatorsAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-CP96-C (Bore size 32 to 100)
List of ATEX Compliant Products » Air CylinderSuction Cup/With Non-slip Feature ZP3M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・An oval bellows shape with non-slip feature has been added. [New]
・Longer life (More than twice that of urethane cups)
Cup material: FS61 (Fluoro-based rubber) with excellent abrasion
resistance
Reduced number of cup replacements
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The cup follows the workpiece shape, making stable adsorption
possible.
・Horizontal holding force: 387 N (Cup diameter ø100)
・Suitable for high-temperature workpieces (200°C)
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Cup form | Cup diameter (mm) |
---|---|---|
ZP3M-R | Bowl shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-RB | Bowl Bellows Shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-T | Oval flat shape with non-slip feature | 16 x 50, 30 x 90, 40 x 80, 50 x 100 |
ZP3M-WB | Oval Bellows Shape with non-slip feature | 30 x 60, 40 x 80, 55 x 110 |
Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Standards: Conforming to ISO9409-1-50-4-M6
・Tube-less piping
Individual piping to suction cups is unnecessary and there is no
interference with workpieces or operators
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of
workpieces.
・Possible to change the number of suction cups and mounting pitches
Series | Cup form | Cup diameter |
---|---|---|
ZXP7-PFL1-□-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 |
Gripper for Collaborative Robots JMHZ2-X7500-KR
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Compact, lightweight product with high gripping force due to air
operation
・An air gripper that realizes high rigidity and high precision due to its
guide-integrated construction
・With high-precision linear guide
・Repeatability: ±0.01 mm
・Integrated speed adjustment mechanism
・A split protective cover for easy air gripper maintenance
・Selectable attachment, protective cover, and number of auto switches
・Standards: Conforming to ISO9409-1-50-4-M6
Type | Series | Cylinder bore size (mm) |
---|---|---|
For collaborative robots | JMHZ2-X7500-KR | 16 |
Dust Resistant Cylinder MXQ-XC4A
Air Cylinders » Environment Resistant Cylinders-
・Compatible with environments where powder particles of 20 to 50 μm in
diameter, such as ceramic powder, toner powder, paper powder, metal
powder (excluding welding spatter), etc., are present
・4 times more durable than the standard model
Lube-retainers are installed on the guide unit and rod cover.
This prevents the entry of dust and foreign matter.
・Dimensions and workpiece mounting dimensions are interchangeable
with the standard product.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXQ-XC4A | Double acting | 6,8,12,16,20,25 |
Symmetric | MXQ□L-XC4A | Double acting | 6,8,12,16,20,25 |
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
Flow Control Equipment » Related Equipment-
・Model with residual pressure release function
It is possible to construct a safety circuit!
・Model without residual pressure release function
Temporary intermediate stops are possible.*
* Precise intermediate stops are not guaranteed.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Model with residual pressure release function Pilot check valve Horizontal type | AKP-□B□E | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (R, NPT, G) | φ4, φ6, φ8, φ10, φ12 | φ5/32″,φ1/4″,φ5/16″ |
Model with residual pressure release function Pilot check valve Vertical type | AKP-□A□E | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (G) | φ4, φ6, φ8, φ10, φ12 | - |
Model without residual pressure release function Pilot check valve Horizontal type | AKP-□B□ | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (R, NPT, G) | φ4, φ6, φ8, φ10, φ12 | φ5/32″,φ1/4″,φ5/16″ |
Model without residual pressure release function Pilot check valve Vertical type | AKP-□A□ | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (G) | φ4, φ6, φ8, φ10, φ12 | - |
Thermo-chiller/Standard Type HRS400
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type-
・Cooling capacity: 38 kW
・Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
3-phase 460 to 480 VAC (60 Hz)
・Set temperature range: 5 to 35°C
・Max. ambient temperature: 45°C
・Temperature stability: ±0.1°C
・With heating function
・Immersion pump (Mechanical sealless)
・Waterproof specification: IPX4
・Touch panel, Improved usability and visibility
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS400 | 5 to 35℃ | 38kW | ±0.1℃ | Air-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Filter Regulator with Backflow Function 10-/21-AW□K-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20K to 40K-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20K to 40K-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |