WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Clamp Cylinder CK□1

Air Cylinders » Clamp Cylinders
    ・Weight: 7% reduction (1.96 kg → 1.82 kg)
    ・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
     Possible to select depending on the application
    ・Mounting dimensions are interchangeable with the existing CK1 series
     model.
    ・Switch mounting rod and piping port are mountable in three
     orientations.
    ・Various types of auto switches can be mounted.
     Magnetic field resistant auto switches, Standard auto switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder CK□1
    Manual
    Type Series Action Bore size (mm) View search result
    Standard magnet typeCKG1□-Z1Double acting40,50,63View search result
    Without magnetCK1□-Z1Double acting40,50,63View search result
    Strong magnet typeCKP1□-Z1Double acting40,50,63View search result
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard magnet typeCKG1□-Z1Double acting12.5,16.5,19.540,50,63
Without magnetCK1□-Z1Double acting12.5,16.5,19.540,50,63
Strong magnet typeCKP1□-Z1Double acting12.5,16.5,19.540,50,63

High Performance Electric Actuator/Rod Type LEY□F

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・A rod type (LEY□F) has been added. [New]
    ・Reduces cycle time
     LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗1
     LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
     model∗2
     ∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
     ∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
    ・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
    ・Max. speed
     LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
     model)
     LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
High performance
Step motor
(Servo/24 VDC)
LEY16F30 to 300Max.141Max.8002.5,5,10
High performance
Step motor
(Servo/24 VDC)
LEY25F30 to 400Max.452Max.15003,6,12
High performance
Step motor
(Servo/24 VDC)
LEY40F30 to 500Max.1058Max.13004,8,16

Peltier-Type Thermo-con/Compact Type HEF

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
    ・Low-noise design (at low load): 37 dB
    ・Cooling capacity: 220 W
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 10°C to 60°C
    ・Superior temperature control
     Now only takes about 41 seconds to lower the temperature by 10°C
     86% reduction (41 s ← 294 s) ∗ Compared with the existing product
     HECR002
     ∗ Time to change the circulating fluid temperature from 30°C to 20°C
     (when the circulating fluid IN and OUT are directly connected)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Peltier-Type Thermo-con/Compact Type HEF
    Manual
    Series Cooling capacity View search result
    HEF220 WView search result
  • Peltier-Type Thermo-con/Compact Type HEF
    DoC
    Series Cooling capacity View search result
    HEF220 WView search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling method
HEF10 to 60℃220 W±0.1℃Thermoelectric device
(Thermo-module)

Air Shocker XT316

Air Cylinders » Specialty Cylinders
Pneumatic Instrumentation Equipment » Actuators
    Produced upon receipt of order


    ・The air shocker is a pneumatic piston type shock generator.
     Removes plugging due to bridging or adhesion of bulk material inside a hopper or chute.
    ・Variable impact force
    ・Strong, stable impact force
    ・No lubrication required
TypeSeriesBore size
(mm)
Impact energy*
(kgm)
* The potential energy when
impact is applied by
SMC’s test equipment is shown.
Air consumption
[L/cycle]
Air shockerXT316-30(B)300.05 to 0.070.33
Air shockerXT316-40(B)400.17 to 0.310.75
Air shockerXT316-63(B)630.45 to 0.751.29
Air shockerXT316-80(B)801.0 to 1.81.91
Air shockerXT316-100(B)1002.2 to 4.04

Compact Vacuum Unit ZQ□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Vacuum pressure switch with energy saving function
     Air consumption: 90% reduction (Based on SMC’s measurement
     conditions)
     Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
     Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
     From 0 MPa]
     Copy function: Reduced setting labor, Minimized risk of setting mistakes
    ・Compatible with ejector systems and vacuum pump systems
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZQ050.55152 to 13ZQ000□
ZQ070.710252 to 20ZQ000□
ZQ101.022472 to 32ZQ000□

Air Cylinder CA2-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardCA2-Z-XC88/XC89/XC91Double Acting, Single Rod40,50,63,80,100

Pressure Gauge 

Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
    ∗1 Copper (Cu) and zinc (Zn) free. Please contact your local sales representative for more details.
    ∗2 Standard products: Copper (Cu) and zinc (Zn) are used for parts other than external parts and wetted parts. For details on G46-SRB, please refer to the Web Catalog for details.
SeriesModelSpecification
Pressure GaugeG43-10-01-X300∗1Stud, Bourdon tube, Internal parts: Stainless steel
Pressure GaugeG46-SRB∗2Only external parts and wetted parts are made of stainless steel.

Rodless Cylinder/Table Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Mechanically Jointed
Rodless Cylinder
25A-MY1BBasic
Mechanically Jointed
Rodless Cylinder
25A-MY1MSlide bearing guide type
Mechanically Jointed
Rodless Cylinder
25A-MY1CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY1HLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY2CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY2H/HTLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY3ABasic short type, Rubber bumper
Mechanically Jointed
Rodless Cylinder
25A-MY3BBasic standard type, Air cushion
Mechanically Jointed
Rodless Cylinder
25A-MY3MSlide bearing guide type
Magnetically Coupled
Rodless Cylinder
25A-CY3BBasic
Magnetically Coupled
Rodless Cylinder
25A-CY3R(G)Direct mount
Compact slide25A-MXHRecirculating linear guide
Compact Slide25A-MXSCross roller guide
Compact Slide25A-MXQ□ARecirculating linear guide/Double-ported type
Compact Slide25A-MXQ□BRecirculating linear guide/Low thrust with high rigidity type
Compact Slide25A-MXQ□CRecirculating linear guide/Single side-ported type
Compact Slide25A-MXQ□Recirculating linear guide/Height interchangeable type
Compact Slide25A-MXQRecirculating linear guide
Compact Slide25A-MXFCross roller guide
Compact Slide25A-MXWRecirculating linear guide
Compact Slide25A-MXPRecirculating linear guide

Go Top