There were 1,220 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Equipment 25A-
Series Compatible with Secondary Batteries Series 25A- » Vacuum Equipment
-
∗1 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Refer to the Web Catalog for details.
・Click here for Vacuum Ejector/Series ZH□□DA
・Click here for In-line Type Vacuum Ejector/Series ZU□□A
・Click here for Air Suction Filter/Series ZFC
・Click here for Vacuum Pad/Series ZP
・Click here for Adsorption Plate/Series SP
∗2 For the ZH (body ported) series, only the screw-in type uses copper.
One-touch connection type is copper-free as standard.
・Click here for Vacuum Ejector/Series ZH
Series | Model | Specification |
---|---|---|
Vacuum Unit | 25A-ZK2□A(Vacuum unit) | Single unit only |
Space Saving Vacuum Ejector | 25A-ZQ(Ejector unit) | Single unit/Manifold |
Space Saving Vacuum Ejector | 25A-ZQ(Vacuum pump unit) | Single unit/Manifold |
Space Saving Vacuum Ejector | ZH□□DA(Body ported)*1 | |
Space Saving Vacuum Ejector | ZH(Body ported)*2 | |
In-line Type Vacuum Ejector | ZU□□A(In-line type)*1 | |
In-line Air Filter | ZFC(With One-touch fittings)*1 | |
Air Suction Filter | ZFC*1 (With One-touch fittings, In-line type) | |
Vacuum Pad | ZP*1 | Pad only |
Vacuum Regulator | 25A-IRV | |
Adsorption Plate | SP*1 |
Rotary Actuator 25A-
Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air GrippersSeries | Model | Specification |
---|---|---|
Rotary Table | 25A-MSUB | Vane type |
Rotary Table | 25A-MSQ | Rack & Pinion type |
Rotary Table | 25A-MSQ-X251 | Rack & Pinion type, With vacuum port |
3-Position Rotary Table | 25A-MSZA | High precision type |
3-Position Rotary Table | 25A-MSZB | Basic type |
Shock Absorber 25A- RB□/RJ
Series Compatible with Secondary Batteries Series 25A- » Related ProductsSeries | Model | Specification |
---|---|---|
Shock Absorber | 25A-RJ | Soft type |
Shock Absorber | 25A-RJ | Short stroke type |
Shock Absorber | 25A-RB | Standard |
Shock Absorber | 25A-RBC | Standard |
Air Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Pin Cylinder | 25A-CJP2 | Standard |
Air Cylinder | 25A-CJ2 | Standard |
Air Cylinder | 25A-CJ2K | Standard |
Air Cylinder | 25A-CBJ2 | With end lock |
Air Cylinder | 25A-CM2 | Standard |
Air Cylinder | 25A-CG1 | Standard |
Air Cylinder | 25A-CBG1 | With end lock |
Air Cylinder | 25A-MB | Standard |
Air Cylinder | 25A-CA2 | Standard |
Air Cylinder | 25A-CS2 | Standard |
Lock Cylinder | 25A-MWB | Cylinder with lock |
Lock Cylinder | 25A-MWB-UT | Lock unit |
Compact Cylinder with Lock | 25A-CLQ | Cylinder with lock |
Directional Control Valve 25A-
Series Compatible with Secondary Batteries Series 25A- » Directional Control Valves
Series | Model | Specification |
---|---|---|
5-Port Solenoid Valve | 25A-JSY1000/3000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-JSY1000/3000 | Non Plug-in metal base |
5-Port Solenoid Valve | 25A-SY5000, 25A-SY7000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-SY5000, 25A-SY7000, 25A-SY9000 | |
5-Port Solenoid Valve | 25A-VQ2000, 4000(W) | |
5-Port Solenoid Valve | 25A-SQ2000 | |
5-Port Solenoid Valve | 25A-VQZ1000 | |
Separate Type Double Check Block | 25A-VQ1000, 2000 | Double check block |
3-Port Solenoid Valve | 25A-VP342, 542, 742 | Body ported |
3-Port Solenoid Valve | 25A-VPX400 | Safety Standard ISO 13849-1 |
3-Port Solenoid Valve | 25A-VP500/700-X536, X538, X555 | Safety standards ISO13849-1 |
3-Port Solenoid Valve | 25A-VT317 | |
3-Port Solenoid Valve | 25A-VG342 | |
5-Port Air Operated Valve | 25A-SYA5000, 7000 | |
3-Port Air Operated Valve | 25A-SYJA500, 700 | |
Finger Valve | 25A-VHK-A | |
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20(W), 30(W), 40(W), 50(W)-D | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20, 30, 40, 50 | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS2510, 3510, 4510, 5510 |
Copper, Fluorine-free 20-
Copper, Fluorine-free Equipment Series 20--
・Suitable for environments where the presence of copper or fluorine materials is restricted.
・Dimensions are the same as the standard type.
Description | Model |
---|---|
Copper, Fluorine-free | 20- |
2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
Clean Series/Low-Particle Generation » Flow Switch-
・Low Particle Generation
Flow control of a clean air blow in clean room environments
・Metal Material of Parts in Contact with Fluid: Stainless Steel 304
Series | Applicable fluid | Rated flow range (L/min) |
---|---|---|
PF2M7-X300 | Dry air, N2, Ar, CO2 | 0.01 to 1.0(0.01 to 0.5) 0.02 to 2.0(0.02 to 1) 0.05 to 5.0(0.05 to 2.5) 0.1 to 10.0(0.1 to 5) 0.3 to 25.0(0.3 to 12.5) 0.5 to 50.0(0.5 to 25) 1.0 to 100.0(1.0 to 50) 2 to 200(2 to 100) ※( ): For CO2 |
3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
10-ZSE20(F) 10-ISE20 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20A(F) 10-ISE20A | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20B(F) 10-ISE20B-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP65 | Air |
10-ZSE20C(F) 10-ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa −0.100 to 2.000MPa | IP65 | General fluids |
Elbow Type/Universal Type Push-lock Type 10-AS-F
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | 10-AS12□1F to 42□1F | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | 10-AS13□1F to 43□1F | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Elbow type Uni thread | 10-AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread | 10-AS23□1F to 43□1F | Uni 1/8~1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
One-touch Fittings 10-KQ2
Clean Series/Low-Particle Generation » Fittings
Clean Series
・One-touch connection
・Possible to use in vacuum to –100 kPa.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
10-KQ2 | Metric | φ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16 | M3×0.5, M5×0.8, M6×1.0, 1/8, 1/4, 3/8, 1/2 |
10-KQ2 | Inch | φ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2'' | 10-32UNF NPT 1/16, 1/8, 1/4, 3/8, 1/2 |