WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Longer Life Cylinder MGP-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and mounting dimensions as the existing
     models, MGP Compact Guide Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingMGP-XB24Double acting12,16,20,25,32,40

Longer Life Cylinder CU-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models, CU Free Mount Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCU-XB24Double acting, Single rod6,10,16,20,25,32

Air Cylinder MB-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardMB-Z-XC88/XC89/XC91Double Acting, Single Rod32,40,50,63,80,100

Guide Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Miniature Guide Rod Cylinder25A-MGJSlide bearing
Compact Guide Cylinder25A-MGPMSlide bearing
Compact Guide Cylinder25A-MGPLBall bushing bearing
Compact Guide Cylinder25A-MGPMSlide bearing, Air cushion type
Compact Guide Cylinder25A-MGPLBall bushing bearing, Air cushion type
Compact Guide Cylinder25A-MGPKCompact type
Guide Cylinder25A-MGGLBall bushing bearing
Slide Unit25A-CXWMSlide bearing
Dual Rod Cylinder25A-CXSJMSlide bearing
Dual Rod Cylinder25A-CXSJLBall bushing bearing
Dual Rod Cylinder25A-CXSMSlide bearing
Dual Rod Cylinder25A-CXSLBall bushing bearing

Go Top