There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
In-line Type 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | 10-AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Rectangular Multi-connector 10-KDM
Clean Series/Low-Particle Generation » Fittings
Clean Series
・One-touch installation and removal of multi-tubes.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | No. of connecting tubes | Connection thread |
---|---|---|
10-KDM | 10, 20 | φ3.2, φ4, φ6, φ8 |
Micro Mist Separator with Pre-filter 10-AMH
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMH | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Rotary Actuated Air Gripper 3-Finger Type 11-/22-MHR3/MDHR3
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Supports class 10 clean room.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Bore size (mm) |
---|---|
11-/22-MHR3 | Nominal size 10, 15 |
Air Cylinder 10-/11-/21-/22-CA2
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CA2 | Double acting, Single rod | 40, 50, 63 |
5 Port Solenoid Valve 10-SZ
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-SZ3000 | 0.77dm3(s・bar) | φ32 | 0.6 |
Line Filter FH
Hydraulic Equipment » Hydraulic Equipment
-
・Compact, solid, and safe design
・Easy element replacement
・Easy fluid flow direction reversal
・It is possible to detect clogging with the differential pressure indicator
and differential pressure indication switch (CB-□□H).
Safety Instructions Hydraulic Filters/Precautions Guide/INDEX Made to Order Differential Pressure Indication Switch Green Procurement (RoHS)
Series | Port size | Rated flow L/min | Operating pressure (MPa) | Element μm (Nominal filtration) |
---|---|---|---|---|
FH34 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH44 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH54 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
FH64 | Threaded (Rc) 3/8 to 1 1/2 Flange SSA 15 (1/2B) to 80 (3B) | 10 to 600 | 3.5, 7, 14, 21 | Paper : 5, 10, 20 |
Round Type Hydraulic Cylinder CHM/CHDM
Hydraulic Equipment » Hydraulic Cylinders
-
・Lightweight with an aluminum tube and cover
・With auto switch (CHDM series: CHDM)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHM | 3.5 | Aluminum | Double acting, Single rod | 20, 25, 32, 40 |
Cylinder Positioner IP200
Pneumatic Instrumentation Equipment » Positioners
-
・Servo-mechanism allows for precise and stable position control of cylinders
・Can be used as a cylinder position control unit for general industrial machines
Series | Port size | Supply air pressure (MPa) | Input pressure (MPa) |
---|---|---|---|
IP200 | Rc1/4 | 0.3 to 0.7 | 0.02 to 0.1 |
Industrial Filter/Vessel Series FGA
Industrial Filters/Sintered Metal Elements » Industrial Filters
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGA | 25 to 150 (1B to 6B) JIS 10KFF | 1 MPa | MAX. 80 |