WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,220 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Ionizer/Bar Type IZS40/41/42

Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・Potential amplitude of 25 V or less with the dual AC type
     (At an installation height of 300 mm)
    ・Rapid neutralization of static electricity by a feedback sensor
    ・Reduction of adjustment and maintenance labor by an auto balance sensor
    ・Simple operation: Can be controlled by powering the ionizer ON (Standard type)
    ・Setting ionizer with remote controller
    ・Transition wiring may be used.
    ・3 types of emitter cartridges
     High speed static neutralization cartridge
     Energy saving static neutralization cartridge
     Energy saving high-efficiency cartridge
SeriesTypeIon generation methodOffset voltage
(Ion balance)
IZS42Dual AC typeCorona discharge type±30V
IZS41Feedback sensor typeCorona discharge type±30V
IZS40Standard typeCorona discharge type±30V

Flow Controller for Water FC2W-X110

Switches/Sensors/Controller » Controllers
    ・Automatically adjusts the flow rate.
    ・Flow rate control accuracy: ±5% F.S.
    ・Response time: 10 s or less
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Controller for Water FC2W-X110
    DoC/IM
    Series View search result
    FC2W-X110View search result
SeriesFlow rate control range(L/min)Flow rate measurement range(L/min)
FC2W-X1100.5 to 4.0
2.0 to 16.0
0.4 to 4.2
1.6 to 16.8

Flow Switch/Diaphragm Type IFW5

Switches/Sensors/Controller » Mechanical Flow Switches
    ・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
    ・With neon light
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Switch/Diaphragm Type IFW5
    DoC/IM
    Series View search result
    IFW5View search result
SeriesRated flow range (L/min)
IFW51 to 10
10 to 20
20 to 50

Digital Flow Switch for Deionized Water and Chemical Liquids PF2D

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Fluoropolymer Equipment/PVC Equipment » Fluoropolymer Flow Switches
    ・Body sensor: New PFA, Tube: Super PFA
    ・Low particle generation, Excellent flow-through characteristics
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
    Manual
    Series View search result
    PF2DView search result
  • Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
    DoC/IM
    Series View search result
    PF2DView search result
SeriesRated flow range (L/min)
PF2D0.4 to 4
1.8 to 20
4.0 to 40

3-Color Display Digital Flow Switch for PVC Piping PF3W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Fluoropolymer Equipment/PVC Equipment » PVC Flow Switches
    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor
    ・Applicable fluids: Deionized water, Chemical liquids, etc.
    ・3-color/2-screen display
    ・IP65 compliant, Non-grease type
    ・Fluid temperature: 0 to 70°C
    ・PVC pipe O.D.: 25A, 30A
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for PVC Piping PF3W
    Manual
    Series View search result
    PF3WView search result
SeriesRated flow range (L/min)
PF3W10 to 100
30 to 250

2-Color Display Digital Flow Switch PF2M7(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
     Allows for the monitoring of remote lines PFGM302 Series
    ・Dry air, N2, Ar, CO2
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
    ・Improved resistance to moisture and foreign matter
    ・Compact, Lightweight
     Weight: 27.3% lighter (55 g → 40 g)
    ・Low current consumption: 35 mA or less
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    Manual
    Series View search result
    PF2M7View search result
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    DoC/IM
    Series View search result
    PF2M7View search result
SeriesRated flow range (L/min)
PF2M70.01 to 1 (0.01 to 0.5)
0.02 to 2 (0.02 to 1)
0.05 to 5 (0.05 to 2.5)
0.1 to 10 (0.1 to 5)
0.3 to 25 (0.3 to 12.5)
0.5 to 50 (0.5 to 25)
1 to 100 (1 to 50)
2 to 200 (2 to 100)
( ): For CO2

Pressure Switch/Reed Switch Type IS10

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・16% lighter, 11% smaller (Compared with the IS1000)
    ・Service life: 5 million cycles
    ・Can be connected to modular type F.R.L. units
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Reed Switch Type IS10
    Manual
    Series Type View search result
    IS10Positive pressureView search result
  • Pressure Switch/Reed Switch Type IS10
    DoC/IM
    Series Type View search result
    IS10Positive pressureView search result
SeriesTypeSet pressure range
IS10Positive pressure0.1 to 0.4 MPa
0.1 to 0.6 MPa

Compact Pneumatic Pressure Sensor PSE53□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
SeriesTypeRated pressure range
PSE531Vacuum pressure0 to -101 kPa
PSE533Compound pressure-101 to 101 kPa
PSE532Positive pressure0 to 101 kPa
PSE530Positive pressure0 to 1 MPa

Pressure Gauge for General Purposes G□

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G15φ15R1/8, M5 (Female thread)
G27φ27R1/8, 1/16
G36φ37.5R1/8, M5 (Female thread)
GA36φ37.5R1/8
G46φ42.5R1/8, 1/4, M5 (Female thread)
GA46φ42.5R1/8, 1/4
G33φ30R1/8
GA33φ30R1/8
G43φ43R1/8, 1/4
G36-Lφ37.5R1/8
G46-Lφ42.5R1/8,1/4
G53-Lφ51.4R1/8,1/4
G63-Lφ63.4R1/8,1/4

Exhaust Cleaner for Clean Room AMP

Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust Filter
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFiltration (μm)Maximum flow capacity L/min (ANR)Port size
AMP0.01 (Filtration efficiency: 95%)200 to 10001/4,3/8,1/2,3/4

Go Top