WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pressure Gauge 

Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
    ∗1 Copper (Cu) and zinc (Zn) free. Please contact your local sales representative for more details.
    ∗2 Standard products: Copper (Cu) and zinc (Zn) are used for parts other than external parts and wetted parts. For details on G46-SRB, please refer to the Web Catalog for details.
SeriesModelSpecification
Pressure GaugeG43-10-01-X300∗1Stud, Bourdon tube, Internal parts: Stainless steel
Pressure GaugeG46-SRB∗2Only external parts and wetted parts are made of stainless steel.

Rodless Cylinder/Table Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Mechanically Jointed
Rodless Cylinder
25A-MY1BBasic
Mechanically Jointed
Rodless Cylinder
25A-MY1MSlide bearing guide type
Mechanically Jointed
Rodless Cylinder
25A-MY1CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY1HLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY2CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY2H/HTLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY3ABasic short type, Rubber bumper
Mechanically Jointed
Rodless Cylinder
25A-MY3BBasic standard type, Air cushion
Mechanically Jointed
Rodless Cylinder
25A-MY3MSlide bearing guide type
Magnetically Coupled
Rodless Cylinder
25A-CY3BBasic
Magnetically Coupled
Rodless Cylinder
25A-CY3R(G)Direct mount
Compact slide25A-MXHRecirculating linear guide
Compact Slide25A-MXSCross roller guide
Compact Slide25A-MXQ□ARecirculating linear guide/Double-ported type
Compact Slide25A-MXQ□BRecirculating linear guide/Low thrust with high rigidity type
Compact Slide25A-MXQ□CRecirculating linear guide/Single side-ported type
Compact Slide25A-MXQ□Recirculating linear guide/Height interchangeable type
Compact Slide25A-MXQRecirculating linear guide
Compact Slide25A-MXFCross roller guide
Compact Slide25A-MXWRecirculating linear guide
Compact Slide25A-MXPRecirculating linear guide

Rotary Actuated Air Gripper 2-Finger Type 11-/22-MHR2/MDHR2

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Supports class 10 clean room.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriaesCylinder bore size (mm)
11-/22-MHR2Nominal size 10, 15, 20, 30

Rotary table 11-/22-MSQ

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRack typeSize
Basic type MSQB
Size
High precision type MSQA
Rotating angle
11-/22-MSQDouble1, 2, 3, 7, 10, 20, 30, 501, 2, 3, 7, 10, 20, 30, 500 to 190°

Air Cylinder 10-/11-/21-/22-CG1-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100
Standard10-/11-CG1W-Z 21-/22-CG1WDouble acting, Double rod20,25,32,40,50,63,80,100
Direct mount10-/11-CG1R-Z 21-/22-CG1RDouble acting, Single rod20,25,32,40,50,63

Go Top