There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rotary Actuator CRA1/CDRA1
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type-
・Compact auto switches (D-M9□ type) are mountable on 2 surfaces.
Auto switch can be mounted from the front.
・Weight reduced by up to 14%
・With air cushion, Easy adjustment of cushion valve
・With auto switch (CRA1 series: CDRA1, CDRA1□□U, CDVRA1)
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
Standard | CRA1 | Single | 30,50,63,80,100 | 30:90°180°50 to 100:90°100°180°190° |
Angle adjustable | CRA1□□U | Single | 50,63,80,100 | 90°100°180°190° |
With solenoid valve | CDRA1 | Single | 50,63,80,100 | 90°100°180°190° |
Rotary Actuator CRB2/CDRB2
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type-
・It is possible to move the auto switch mounting position as desired.
・Direct mounting
・Connection port position: Select from side ported or axial ported
(When a switch and angle adjuster are installed, only the side ported is selectable.)
・Low-pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
・It is possible to adjust the angle as desired.
・With auto switch (CDRB2 series: CDRB2□W, CDRB2□WU)
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
Standard | CRB2 | Single Double | 10,15,20,30,40 | 90°180°270° | 90°100° |
With angle adjuster | CRB2□WU | Single Double | 10,15,20,30,40 | 90°180°270° | 90°100° |
Trimmer Auto Switch D
Air Cylinders » Auto SwitchesRotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
-
・Easily distinguish workpieces with a single auto switch
・Minimum detectable adjustment width: 0.5 mm
・Applicable to the short stroke cylinder
The detection of the extended and retracted end positions can be made by a single auto switch.
This switch can be used when two auto switches cannot be mounted due to a short stroke.
Series | Type | Mounting |
---|---|---|
D-M9K | Sensor unit | Direct mounting (Round groove) |
D-Y7K | Sensor unit | Direct mounting (Square groove) |
D-F7K | Sensor unit | Rail mounting |
D-R□K | Amplifier unit | - |
Solid State Auto Switch/Short Type D-M9□-5
Air Cylinders » Auto SwitchesSwitches/Sensors/Controller » Auto Switches for Air Cylinders
Produced upon receipt of order
・Overall length reduced by 32%(22 mm→15 mm)
・Protrusion from the actuator end surface has been reduced.
・Specifications are the same as those of the standard product (D-M9□).
Series | Type | Features |
---|---|---|
D-M9□-5 | Solid state auto switch | General purpose type |
Valve Mounted Compact Cylinder/Guide Rod Type CVQM
Air Cylinders » Valve Mounted Air Cylinders
-
・A guide rod and solenoid valve have been integrated in the CQ2 series
compact cylinder.
・Non-rotating accuracy ±0.1°or less
・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
・Loads can be directly mounted.
・Mounting pitch is interchangeable with the CQ2 series.
・Saves manpower, space, and energy
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVQM | Double acting | 32,40,50,63 | CQM | SY3000 |
Stroke Reading Cylinder CE1
Air Cylinders » Stroke Reading Cylinders
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Series | Action | Bore size(mm) | Applicable counter |
---|---|---|---|
CE1 | Double acting | 12,20,30,40,50,63 | CEU5 |
Heavy Duty Stopper Cylinder RS2H
Air Cylinders » Stopper Cylinders-
・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
・Capable of stopping pallets softly
・Stopper cylinder with shock absorber
・Lock Release specification (-XC102)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Flange | RS2H | Double acting Double acting with spring Single acting, spring extend | 50,63,80 |
Offset Pin Shift Cylinder CDQ2B-X2839
Air Cylinders » Pin Shift CylinderArc Welding Process Equipment » Specialty Cylinders
-
・With high rigidity offset load capacity
・High rigidity, High precision
With plate extended: Deflection of ±0.1 mm or less
・3 different port location directions can be selected.
・Can be mounted from 2 directions
・Coil scrapers equipped as standard
・Auto switches are mountable.
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Offset pin shift cylinder | CDQ2B-X2839 | 32, 40, 50 | 25, 50, 75 |
Rotary Clamp Cylinder MK2T
Air Cylinders » Clamp Cylinders
-
・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double guide type | MK2T | Double acting | 20,25,32,40,50,63 |
Air Servo Cylinder IN-777
Air Cylinders » Specialty CylindersPneumatic Instrumentation Equipment » Actuators
Produced upon receipt of order
・Capable of air cylinder multipoint positioning and control
・Fast response and high positioning repeatability
Positioning repeatability: ±0.5 mm
・Easier maintenance due to unitization
・Built-in self-diagnosis function (LED lamp and signal output)
・Emergency stop of the piston when the air or power supply is cut
・Supports 4-20 mA/HART communication as the communication protocol
・FOUNDATION Fieldbus communication has been added as a
communication protocol. [New]
Type | Series | Action | Bore size (mm) | Max. Work Load |
---|---|---|---|---|
Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 | ø125:160kg ø160~200:240kg ø250~320:300kg |