There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder/Plate Type CQU
Air Cylinders » Compact Air Cylinders
-
・The oval piston design reduces the width by a maximum of 40%.
(Compared with the CQ2 series)
・Weight: Reduced by up to 36% (Compared with the MU series)
・A small type auto switch can be mounted from 4 directions.
・No protrusion of the auto switch from the mounting slot
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQU | Double acting, Single rod | 20,25,32,40 |
5-Port Solenoid Valve VQZ1000/2000/3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・The combined mounting of a 3-port valve and a 5-port valve on a manifold valve is possible.
・Can be mounted on an aluminum body manifold or a DIN rail
・Manifold type no.: VV5QZ12, VV5QZ15, VV5QZ22, VV5QZ25, VV5QZ32, VV5QZ35
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQZ1000 | 1.3 | 0.24 | 0.32 | φ63 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ2000 | 2.3 | 0.29 | 0.53 | φ80 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ3000 | 4.6 | 0.26 | 1.2 | φ100 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
Precision Clean Regulator SRP
Modular F.R.L./Pressure Control Equipment » RegulatorsClean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators

-
・High-precision low flow consumption stainless steel regulator
・Bleed air flow of 0.5 L/min (ANR) or less (0.2 MPa at outlet pressure)
・Setting sensitivity: 0.3% F.S.
・Repeatability: 1% F.S.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
SRP | M5,1/8 | Low pressure type:0.005 to 0.2 High pressure type:0.01 to 0.4 |
Plate Cylinder MU/MDU
Air Cylinders » Compact Air Cylinders
-
・The oval piston design saves space. Cylinders can be mounted from multiple directions.
・It is possible to mount small auto switches in 4 directions.
・No protrusion of the auto switch from the mounting slot
・Available with a stroke of up to 300 mm
・With auto switch (MDU series: MDU, MDUW)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MU-Z | Double acting, Single rod | 25,32,40,50,63 |
Standard | MU-Z | Single acting (Spring return/extend) | 25,32,40,50,63 |
Standard | MUW-Z | Double acting, Double rod | 25,32,40,50,63 |
5-Port Solenoid Valve SQ1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Power saving: Power consumption of 0.4 W (Standard)
・Easy to add or decrease the number of valve stations
・Easy valve maintenance, mountable with one screw
・Easy replacement of clip type One-touch fittings
・Connector entry direction can be changed with a single push.
・4-position, dual 3-port valve
・Built-in back pressure check valve (Option)
・Manifold type no.: SS5Q13, SS5Q14, SS5Q23, SS5Q24
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SQ1000 | 0.8 | 0.20 | 0.19 | φ32 | 0.4(Standard) 0.95(High pressure type) |
SQ2000 | 3.1 | 0.18 | 0.71 | φ63 | 0.4(Standard) 0.95(High pressure type) |
5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・Metal seal main valve construction
・Extensive size variations are available.
・For driving medium and large cylinders
・A wide variety of manifold options are available.
・Compatible with control units (VFS2000/3000/4000, Base mounted type)
・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VFS1000 | 1.8 | 0.19 | 0.40 | φ50 | 1.8 |
VFS2000 | 3.5 | 0.32 | 0.85 | φ63 | 1.8 |
VFS3000 | 6.8 | 0.12 | 1.6 | φ80 | 1.8 |
VFS4000 | 12 | 0.22 | 3.1 | φ140 | 1.8 |
VFS5000 | 20 | 0.13 | 4.7 | φ160 | 1.8 |
VFS6000 | 38 | 0.10 | 9.0 | φ200 | 1.8 |
5-Port Solenoid Valve VFR2000/3000/4000/5000/6000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・Rubber seal main valve construction
・Extensive size variations are available.
・For driving medium and large cylinders
・Manifold type no.: VV5FR2, VV5FR3, VV5FR4, VV5FR5
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VFR2000 | 3.0 | 0.27 | 0.7 | φ63 | 1.8 |
VFR3000 | 8.7 | 0.38 | 2.2 | φ100 | 1.8 |
VFR4000 | 14 | 0.3 | 3.8 | φ125 | 1.8 |
VFR5000 | 25 | 0.21 | 6.2 | φ140 | 1.8 |
VFR6000 | 41 | 0.17 | 9.7 | φ200 | 1.8 |
High Speed Pilot Operated Solenoid Valve DXT1215
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・High speed ON: 2.5 ms, OFF: 3 ms
・Large flow rate: 330∗ L/min (ANR)
∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
・Enclosure: IP67
・Power saving: 1.5 W (With power-saving circuit)
・Select from 3 or 5 port.∗
∗ 3-port type: Made to order (-X1)
・Compact
Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Power consumption (W) |
---|---|---|---|
DXT1215 | 1.3 | 0.23 | 1.5 (With power-saving circuit) |
Pressure Control Valve (Relief Valve) AP100
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
AP100 | 1/8,1/4 | 0.05 to 0.69 |
Interface Regulator
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesModular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators

-
・Interface regulators can be placed on top of the manifold block to reduce the pressure of each of the valves.
・For details, refer to the Web Catalog of each series.
Click here for details 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Click here for details 5-Port Solenoid Valve SY3000/5000/7000/9000
Click here for details 5-Port Solenoid Valve SV1000/2000/3000/4000
Click here for details 4/5-Port Solenoid Valve SYJ5000/7000
Click here for details 5-Port Solenoid Valve VQ4000
Click here for details 5-Port Solenoid Valve VQ5000
Click here for details 5-Port Solenoid Valve VQC4000
Click here for details 5-Port Solenoid Valve VQC5000
Click here for details 5-Port Solenoid Valve VFS3000/4000/5000
Click here for details 5-Port Solenoid Valve VFR3000/4000/5000
Click here for details 5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
Description | Applicable valve | Model |
---|---|---|
5-Port Solenoid Valve/ Plug-in Type | SY3000 SY5000 SY7000 | SY30M-□-□-□ SY50M-□-□ SY70M-□-□ |
5-Port Solenoid Valve | SY3000/5000/7000/9000 | ARB□000-□-□-2 |
5-Port Solenoid Valve | SV1000 SV2000 SV3000 SV4000 | SV1□00-□-□ SV2000-□-□ SV3000-□-□ SV4000-□-□ |
4/5-Port Solenoid Valve | SYJ5000 SYJ7000 | ARBYJ5000-00-P ARBYJ7000-00-P |
5-Port Solenoid Valve | VQ4000 | ARBQ4000-00-□-1(Plug-in type) ARBQ4000-00-□-5(Plug lead type) |
5-Port Solenoid Valve | VQ5000 | ARBQ5000-00-□-1(Plug-in type) ARBQ5000-00-□-5(Plug lead type) |
5-Port Solenoid Valve | VQC4000 | ARBQ4000-00-□-1 |
5-Port Solenoid Valve | VQC5000 | ARBQ5000-00-□-1 |
5-Port Solenoid Valve | VFS2000 | ARBF2000-00-P-1(Plug-in type) ARBF2000-00-P-2(Non plug-in type) |
5-Port Solenoid Valve | VFS3000 | ARBF30□0-00-□-1(Plug-in type) ARBF30□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFS4000 | ARBF40□0-00-□-1(Plug-in type) ARBF40□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFS5000 | ARBF50□0-00-□-1(Plug-in type) ARBF50□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR2000 | ARBF2000-00-□-1(Plug-in type) ARBF2000-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR3000 | ARBF30□0-00-□-1(Plug-in type) ARBF30□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR4000 | ARBF40□0-00-□-1(Plug-in type) ARBF40□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR5000 | ARBF50□0-00-□-1(Plug-in type) ARBF50□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve/ ISO Standard | VQ7-6 VQ7-8 | ARB250-00-□ ARB350-00-□ |