There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
5-Port Solenoid Valve VQ1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
・No screws and one clamp structure for reduced recombination labor
・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
・A variety of common wiring methods are available.
・4-position, dual 3-port valve
・Manifold type no.: VV5Q11, VV5Q21
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4(Standard) |
VQ2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4(Standard) |
Dual Speed Controller for Low Speed Control 10-ASD-FM
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD-FM | M5 to 1/4 | φ4 to φ10 |
Direct Operated Precision Regulator 10-/21-ARP
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Clean Series
・Setting sensitivity: 0.2% F.S. or less
・Energy saving, reduces air consumption 80% (SMC comparison)
・Repeatability: ±1% F.S. or less (or ±3 kPa or less)
・With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-/21-ARP20 (K) | 1/8・1/4 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |
10-/21-ARP30 (K) | 1/4・3/8 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |
10-/21-ARP40 (K) | 1/4・3/8・1/2 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.005 to 0.6MPa |
Sine Rodless Cylinder 12-REA
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Allows high-speed transfer of a workpiece which hates shock/impact.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Green Procurement (RoHS)
Actuators/Precautions Green Procurement (RoHS)
Series | Type | Bore size (mm) |
---|---|---|
12-REA | Basic type | 25, 32, 40, 50, 63 |
In-line Type AS
Flow Control Equipment » Speed Controllers for General PurposesType | Series | Port size on the cylinder side |
---|---|---|
In-line type | AS1000 to 5000 | M3 to 1/2 |
End Power Cylinder CDQ2A-X3260
Air Cylinders » Compact Air Cylinders-
・Air consumption: Max. 73% reduction
3.6 L (ANR) → 2.3 L (ANR), Compared with the CQ2 series, ø50, 200 mm stroke
・Output is generated from 5 mm in front of the stroke end. (Extending operation only)
Energy saving can be achieved by using the assist cylinder to reach the output stroke position.
・Smooth operation even when output is generated
・Small auto switches can be mounted on 4 surfaces of the assist cylinder.
・The CQ2 series rod flange type is mountable.
・Optimal for applications such as press fitting and clamping that require force at the stroke end
・Controllable by a single solenoid valve in the same way as a conventional cylinder
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2A-X3260 | Double acting, Single rod | Output cylinder: 40, 50 Assist cylinder: 20, 25 |
5-Port Solenoid Valve VQ4000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Compact with a large flow capacity
Installation volume: 42% reduction, Installation area: 26% reduction
VQ4000: Can drive cylinders up to ø160
VQ5000: Can drive cylinders up to ø180
・Power saving: Power consumption of 0.4 W (Low wattage type)
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ4000 | 7.3 | 0.38 | 2.0 | φ160 | 1.0 0.4(Low wattage type) |
VQ5000 | 17 | 0.31 | 4.7 | φ180 | 1.0 0.4(Low wattage type) |
Precision Regulator 10-IR
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Clean Series
・Tension control
・Contact pressure control
・Setting sensitivity: 0.2% F.S. or less
・Repeatability: ±0.5% F.S. or less
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000-A | 1/8 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000-A | 1/4 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000-A | 1/4,3/8,1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR1200-A | 1/8 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR2200-A | 1/4 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
IR3200-A | 1/4,3/8,1/2 | 0.02 to 0.2 0.02 to 0.4 0.02 to 0.8 |
10-IR1000 | 1/8 | 0.005 to 0.2 0.005 to 0.4 0.005 to 0.8 |
10-IR2000 | 1/4 | 0.005 to 0.2 0.005 to 0.4 0.005 to 0.8 |
10-IR3000 | 1/4, 3/8, 1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |
Sine Cylinder 10-/11-REC
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Allows high-speed transfer of a workpiece which hates shock/impact.
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Action | Bore size (mm) |
---|---|---|
10-/11-REC | Double acting | 20, 25, 32, 40 |
Clean Speed Controller with One-touch Fitting AS-FPQ/FPG
Flow Control Equipment » Speed Controllers Special EnvironmentsClean Series/Low-Particle Generation » Flow Control Equipment

-
・Low particle generation type speed controller suitable for use in clean rooms
AS-FPQ: Electroless nickel-plated brass
AS-FPG: Stainless steel 304
・AS-FPQ, AS-FPG: Polypropylene resin (Resin parts)
Series | Port size | Applicable tubing O.D. |
---|---|---|
(21-)AS-FPQ | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |
AS-FPG | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |