There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Regulator with Built-in Pressure Gauge ARG-B
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
・Improved visibility by mounting the pressure gauge on the top of the knob
Series | Port size | Set pressure (MPa) |
---|---|---|
ARG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.02 to 0.2 |
Regulator with Built-in Pressure Gauge with Backflow Function
ARG□K-B
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
・Improved visibility by mounting the pressure gauge on the top of the knob
Series | Port size | Set pressure (MPa) |
---|---|---|
ARG20K to 40K-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
Filter Regulator with Built-in Pressure Gauge AWG-B
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Improved visibility by mounting the pressure gauge on the top of the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360º, Lightweight: Approx. 12% reduction
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Filter Regulator with Built-in Pressure Gauge with Backflow Function
AWG□K-B
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Improved visibility by mounting the pressure gauge on the top of the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360º, Lightweight: Approx. 12% reduction
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWG20K to 40K-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Modular Adapter E210/310/410
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Modular Adapter

-
・Can be easily connected to current products
・Can be freely rotated, thus allowing a wide selection of mounting directions
・Can be connected to current products of different sizes
・Reduced required space/piping maintenance costs
Series | Port size | Applicable products |
---|---|---|
E210 | 1/8,1/4 | Modular F.R.L. equipment (Filters, regulators, lubricators, etc.) 2-port solenoid valve 3-port solenoid valve |
E310 | 1/4, 3/8 | Modular F.R.L. equipment (Filters, regulators, lubricators, etc.) 2-port solenoid valve 3-port solenoid valve |
E410 | 1/4, 3/8, 1/2 | Modular F.R.L. equipment (Filters, regulators, lubricators, etc.) 2-port solenoid valve 3-port solenoid valve |
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port ValveModular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
-
・Panel mount specification VHS30EW-D Series [New]
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard
compliant
・Safety measure: Can prevent accidents caused by inadvertent air supply
problems
With the indicator window, Double action
・Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20-D | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2 |
VHS40-06-D | Pressure relief 3-port valve with locking holes | Single action | 3/4 |
VHS50-D | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS20W-D | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS30W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS40W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2 |
VHS40W-06-D | Pressure relief 3-port valve with locking holes | Double action | 3/4 |
VHS50W-D | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.-
・Compliant with OSHA Standards (Occupational Safety and Health
Administration Department of Labor)
・This manually operated valve can be used to prevent accidents caused by
residual pressure in pneumatic lines.
・The supply and exhaust status of air flow can be confirmed at a glance.
・When in the exhaust position, the valve may be padlock secured. This can
prevent accidental start-ups while personnel are cleaning or servicing
equipment.
・Push the knob and then turn. This 2-step action can prevent
malfunctions.
∗ The VHS series will be discontinued in March 2025.
Please select the VHS-D series.
▶Click here for details.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20 | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2,3/4 |
VHS50 | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS2510 | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS3510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS4510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2,3/4 |
VHS5510 | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP346E/VP546E/746E/VP946E
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Pressure Relief 3 Port Valves
-
・Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor.
・Flow rate characteristics C [dm3/(s·bar)]
VP346E:4.2
VP546E:7.5
VP746E:12.6
・Effective area mm2
VP946E:234
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP346E | AC20-D |
VP546E | AC30-D |
VP746E | AC40-D |
VP946E | AC50-D, AC60-D |
Modular Connection Type Residual Pressure Relief 3 Port Solenoid Valve VP500/700
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Pressure Relief 3 Port Valves

-
・For connecting to F.R.L. units (AC-A Series)
・Allows for space saving and reduced piping labor
・Power consumption: 0.35 W (Without light)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP500 | AC25-A,AC30-A |
VP700 | AC40-A |