WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA

Air Preparation Equipment » Air Preparation Filters
    ・Bacteria capture performance: LRV ≥ 9
     Use of FDA/Food Sanitation Law compliant materials
     ∗ Parts in contact with fluid: Resin/Rubber
     Grease-free
     Designed for use in applications to HACCP principles and FSSC22000
     standards
    ・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
    ・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
    ・Flow rate: 500 L/min (ANR)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA
    Manual
    Series Type View search result
    HF2B-SFDABacteria removal filter
    (Bacteria removal performance: LRV ≥ 9)
    View search result
SeriesTypeOperating pressureFiltration (μm)
HF2B-SFDABacteria removal filter
(Bacteria removal performance: LRV ≥ 9)
Max.1.0 MPa
(For nitrogen: 0.99 MPa)
0.01
(Filtration efficiency: 99.99%)

Environmentally Resistant 3-Finger Air Gripper MHS3-X6708□

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Applicable for environments with water droplets and dust
     Durability: 10 times or more (Compared with the standard model
     in environments with water splashing)
    ・A variety of scrapers and Lube-retainers for various applications (environments)
     are available.
    ・Improved attachment position reproducibility
    ・Solid state auto switches are mountable.
     Applicable auto switch: D-M9m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Environmentally resistantMHS3-X6708□32,63

Power Clamp Cylinder CKZT40

Air Cylinders » Clamp Cylinders
    ・Lightweight, Compact
     Weight: 1.6 kg
     Width: 54 mm, Height: 265.9 mm
    ・High clamping force
     Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40

Cylinder with Turntable MGT

Air Cylinders » Guide Cylinders
    ・Integrated compact guide cylinder (MGP series) and manual turntable
    ・High-precision bearings for smooth turning return movement
    ・The table unit has positioning mechanisms for each 90° and 180° of rotation.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingMGTMDouble acting63,80,100
StandardBall bushing bearingMGTLDouble acting63,80,100

Precision Cylinder MTS

Air Cylinders » Table Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Precision Cylinder MTS
    Symbol Specifications Download
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF
TypeSeriesActionBore size (mm)
StandardMTSDouble acting8,12,16,20,25,32,40

Compact Cylinder/Double Force Type CDQ2B-X3166

Air Cylinders » Compact Air Cylinders
    ・This product is capable of providing double the force of the CQ2 series, without changing the width, due to the adoption of a rectangular piston.
    ・Weight: 51% reduction* (648 g→317 g)
    ・Overall length: 50% reduction* (130.5 mm→65 mm)
     * Comparison with the existing model
      (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
    ・Small auto switches can be mounted on 4 surfaces.
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3166Double acting single rod45 (Equiv. ø32 x 2 piston area)
57 (Equiv. ø40 x 2 piston area)
71 (Equiv. ø50 x 2 piston area)

Air Cylinder/Short Type CG3/CDG3

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Up to 51 mm shorter, up to 24% lighter (Compared with the CG1 series)
    ・Female rod end is available as standard.
    ・With auto switch (CDG3 series: CDG3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder/Short Type CG3/CDG3
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
TypeSeriesActionBore size (mm)
StandardCG3Double acting, Single rod20,25,32,40,50,63,80,100

3-Port Direct Operated Solenoid Valve VS3115/3110/3135/3145

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Metal seal main valve construction
    ・Can be used with a pressure of 0 MPa or more
    ・Multiple pressure supply is possible.
    ・Manifold type no.: VVS310, VVS311

    ∗ The VS3110/3115/3135/3145 series (AC coil) will be discontinued in
     September 2024.
     Please select the VP342/VP344 instead of the VS3110/3115, and select
     the VP742 instead of the VS3135, and select the VG342 instead of
     the VS3145 series.
SeriesFlow rate characteristics
A→E
C[dm3/(s・bar)]
Flow rate characteristics
A→E
b
Flow rate characteristics
A→E
Cv
Power
consumption
(W)
VS31153.60.340.885.5
VS31103.60.180.825.5
VS313590.32.413.2
VS3145150.464.524

4/5-Port Solenoid Valve SYJ3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SYJ30000.460.350.12φ250.35(Standard)
0.1(With power saving circuit)
SYJ50000.830.320.21φ400.35(Standard)
0.1(With power saving circuit)
SYJ70002.90.350.74φ500.35(Standard)
0.1(With power saving circuit)

Go Top