WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Guide Cylinder(Built-in cylinder with lock) MGG-XC104

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Guide cylinder suitable for intermediate stops, emergency stops, and
     drop prevention
    ・An MWB series cylinder with lock has been built into the basic cylinder.
TypeBearingSeriesActionBore size (mm)
Built-in cylinder with lock (MWB)Slide bearing・Ball bushingMGG-XC104Double acting50, 63, 80, 100

Longer Life Cylinder MGP-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and mounting dimensions as the existing
     models, MGP Compact Guide Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingMGPM-XB24Double acting12,16,20,25,32,40
Longer lifeBall bushingMGPL-XB24Double acting12,16,20,25,32,40

Longer Life Cylinder CU-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models, CU Free Mount Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCU-XB24Double acting, Single rod6,10,16,20,25,32

Air Cylinder MB-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardMB-Z-XC88/XC89/XC91Double Acting, Single Rod32,40,50,63,80,100

Guide Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Miniature Guide Rod Cylinder25A-MGJSlide bearing
Compact Guide Cylinder25A-MGPMSlide bearing
Compact Guide Cylinder25A-MGPLBall bushing bearing
Compact Guide Cylinder25A-MGPMSlide bearing, Air cushion type
Compact Guide Cylinder25A-MGPLBall bushing bearing, Air cushion type
Compact Guide Cylinder25A-MGPKCompact type
Guide Cylinder25A-MGGLBall bushing bearing
Slide Unit25A-CXWMSlide bearing
Dual Rod Cylinder25A-CXSJMSlide bearing
Dual Rod Cylinder25A-CXSJLBall bushing bearing
Dual Rod Cylinder25A-CXSMSlide bearing
Dual Rod Cylinder25A-CXSLBall bushing bearing

Go Top