There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
ISO Interface Solenoid Valve/ISO5599/II VSR8/VSS8
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves

-
*With port size 1/2 for VSR/VSS8-6, 3/4 for VSR/VSS8-8, 1 for VSR/VSS8-10.
Model | Seal | Effective area (Cv)* | Power consumption (W) |
---|---|---|---|
VSR8-6 | Rubber | 36 (2.0) | 1.8 |
VSS8-6 | Metal | 32 (1.8) | 1.8 |
VSR8-8 | Rubber | 72 (4.0) | 1.8 |
VSS8-8 | Metal | 65 (3.6) | 1.8 |
VSR8-10 | Rubber | 97 (5.4) | 1.8 |
VSS8-10 | Metal | 90 (5.0) | 1.8 |
Hand Valve VH200/300/400/600
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve-
・The direction of air flow can be confirmed at a glance by the orientation of the handle.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Max. operating pressure | Port size |
---|---|---|---|
Hand valve | VH200 | 1.0 MPa | 1/4 |
Hand valve | VH300 | 1.0 MPa | 1/4,3/8 |
Hand valve | VH400 | 1.0 MPa | 1/4,3/8,1/2,3/4 |
Hand valve | VH600 | 0.7 MPa | 3/4,1 |
Transmitters VR
Directional Control Valves » Mechanical Valves/Transmitters
-
・Air transmitters used for a variety of All-Air Systems
Description | Series |
---|---|
Relay valve | VR4151,4152 |
Shuttle valve | VR1210,1220 VR1210F,VR1220F |
AND valve | VR1211F |
Time delay valve | VR2110 |
Pneumatic Indicator | VR3100,3110 |
Pneumatic-electric relay | VR3200,3201 |
5-Port Air Operated Valve VZA2000/4000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VZ2000/4000 series.
・Can be mounted on VQZ2000/3000 manifolds.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VZA2000 | 0.90 | 0.25 | 0.21 | φ40 |
VZA4000 | 2.2 | 0.19 | 0.54 | φ50 |
Fieldbus System EX245
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
-
・For Input/Output
・Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
・Compatible with the PROFIenergy energy-saving function
・Shared Device function
・PROFIsafe compatible
・IO-Link compatible
・Supports System Redundancy S2
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafeGreen Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EX245 | IP65 | PROFINET PROFIsafe | JSY3000, 5000 (Plug-in) SY3000, 5000 (Plug-in) VQC2000, 4000 |
3-Port Solenoid Valve V100
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Power consumption: 0.1 W (With power-saving circuit)
・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
・Manifold type no.: VV100-S41
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3 C[dm3/(s・bar)] | Flow rate characteristics 2→3 b | Flow rate characteristics 2→3 Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|---|
V100 | Standard | 0.037 | 0.11 | 0.008 | 0.35 (Standard) 0.1 (With power-saving circuit) | -100 kPa |
V100 | Large flow | 0.076 | 0.07 | 0.016 | 1 | -100 kPa |
V100 | Large flow (Type U) | 0.16 | 0.18 | 0.038 | 0.35 (With power-saving circuit) | -100 kPa |
3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Built-in full-wave rectifier (AC)
・Longer life expectancy: 50 million cycles or more
・Built-in strainer in the pilot valve
・The external pilot type can be used for vacuum applications.
・Manifold type no.: VV3P3, VV3P5, VV3P7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→P) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→P) b | Flow rate characteristics 2→3(A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VP300 | 4.2 | 0.23 | 1.0 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP500 | 8.9 | 0.20 | 2.1 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP700 | 15.3 | 0.22 | 3.7 | 1.55(Standard) 0.55(With power saving circuit) | -100 kPa |
Vacuum Release Valve with Restrictor SY3A□R SY5A□R
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units

-
・Vacuum suction and release can be controlled with a single valve.
・With a restrictor that can adjust the flow rate of the release air
・Can be mounted on the same manifold as the standard valve
* When the individual EXH spacer is used
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series |
---|
SY3A□R |
SY5A□R |
Compact 5-Port Solenoid Valve/Non Plug-in Type JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line
-
・Non Plug-in Body Ported Single Unit (For Mounting P.E Plate)
A 3-position type has been added. [New]
・Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power saving circuit), 0.4 W (Standard)
・4-position dual 3-port valve available
・Bottom ported is prepared (A, B port).
・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
・An M12 connector has been added. (JSY5000 only)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate ccharacteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.63 | 0.28 | φ32 | 0.2(With power saving circuit) |
JSY3000 | 1.81 | 0.27 | φ50 | 0.4(Standard) 0.1(With power saving circuit) |
JSY5000 | 3.72 | 0.18 | φ80 | 0.4(Standard) 0.1(With power saving circuit) |
Hygienic Design Cylinder HYB/HDYB
Air Cylinders » Environment Resistant Cylinders-
・A water resistant cylinder configured for easy cleaning
・Approx. 5 times increase in service life compared to the existing model
(SMC ratio)
・Grease for food processing equipment (NSF-H1 certified) is available.
・External seal material: Choice of NBR or FKM
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | HYB | Double acting, Single rod | 20,25,32,40,50, 63,80,100 |