WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Exhaust Flow Control Valve with Silencer ASN2□-A

Flow Control Equipment » Related Equipment
    ・Integrated restrictor and silencer
    ・Reduced assembly time and number of components
    ・Push-lock type
     Resin body: Weight reduced by up to 80%
    ・The speed can be adjusted on the valve side.
    ・A type with a compact indicator is available.
     The flow rate can be controlled numerically.
     Contributes to reduced setting errors and work hours by managing flow
     rate figures (indicator)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Exhaust Flow Control Valve with Silencer ASN2□-A
    Manual
    Series View search result
    ASN2(S)-M5AView search result
SeriesPort sizeC values: Sonic conductance [dm3/(s·bar)]
ASN2(S)-M5AM5×0.80.36

Process Pump Clean room PA(P)3000

Process Pumps(Diaphragm Pumps) » Process Pumps
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PAP3310Automatically operated1 to 13New PFA (Fluororesin)
PAP3313Air operated0.1 to 9New PFA (Fluororesin)

Solid State Auto Switch UL/CSA Certified D-M9□-551/918

Air Cylinders » Auto Switches
    ・D-M9□-551:UL, CSA certified
     D-M9□-918:UL, CSA certified + Secondary battery compatible
    ・Dimensions and Specifications: The same as those of the standard
     (general purpose) D-M9□ auto switch
SeriesMountingSpecifications
D-M9□-551Solid State Auto SwitchUL, CSA certified
D-M9□-918Solid State Auto SwitchUL, CSA certified + Secondary battery compatible

Water Separator for Vacuum AMJ-D

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Removes water droplets in the vacuum line
     Prevents vacuum equipment failures
    ・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
    ・Water drop removal ratio: 99% or more
    ・Better environmental resistance with 2-layer construction
     The bowl is covered with a transparent bowl guard.
     Superior visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Separator for Vacuum AMJ-D
    Manual
    Series View search result
    AMJ-DView search result
SeriesPort sizeMax. flow capacity
[L/min (ANR)]
Operating pressure rangeWater drop removal ratio
AMJ-D1/4,3/8,1/2,3/4,1200,350,500−100〜0kPa99%

Magnet Gripper/3-Position Type MHM-X7776

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
Rotary Actuators/Air Grippers » Magnet Grippers
    ・Allows for high-speed transfer
     Prevents the accidental attraction of a second workpiece
     and allows for high-speed transfer. Improved cycle time
    ・Gripper mountable on 3 surfaces (Excludes the port side)
    ・Stopper (scale) allows for holding force adjustment and improved
     visibility
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnet Gripper/3-Position Type MHM-X7776
    Manifold
    Series View search result
    MHM-X7776View search result
SeriesBore size [mm]Max. holding force [N] (Workpiece thickness [mm])
MHM-X777632250 (2)
500 (6)

Longer Life Cylinder CXS2-XB24

Air Cylinders » Dual Rod Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing
     models, CXS2 Dual Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingCXS2-XB24Double acting6, 10, 16, 20, 25, 32

3-Color Display Digital Flow Switch PF3A7/8□H (-L)

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Flow ratio 100:1
     A wide range of flow measurement is possible with 1 product.
    ・IO-Link compatible (For “-L”)
    ・A 4-screen display digital flow switch with pressure/temperature sensor
     is available.
     Simultaneous measurement of the (accumulated) flow rate, pressure,
     and temperature is possible. [For the PF3A8mH(-L)]

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch PF3A7/8□H (-L)
    Manual
    Series View search result
    PF3A701H(-L)
    PF3A801H-L
    View search result
    PF3A702H(-L)
    PF3A802H-L
    View search result
  • 3-Color Display Digital Flow Switch PF3A7/8□H (-L)
    DoC/IM
    Series View search result
    PF3A701H(-L)
    PF3A801H-L
    View search result
    PF3A702H(-L)
    PF3A802H-L
    View search result
SeriesApplicable combinationsFlow range (L/min)
PF3A701H(-L)
PF3A801H-L
AC30-D1000
PF3A702H(-L)
PF3A802H-L
AC40-D2000

Go Top