WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Fluoropolymer Fittings Hyper Fittings LQ1

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Material: New PFA
    ・Quadruple-seal construction
    ・The reducer method allows for tubing size changes without replacing the body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings Hyper Fittings LQ1
    Manual
    Series View search result
    LQ1View search result
SeriesMax. operating pressureOperating temperature
LQ11.0 MPa0 to 200℃

Antistatic One-touch Fittings KA

Fittings and Tubing » Fittings for Special Environments
    ・Surface resistance: 104Ω to 107Ω
    ・For preventing static electricity
    ・Body: Conductive resin used for seal parts
    ・Copper-free (Electroless nickel-plated)
    ・Uni-thread
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KAφ3.2,φ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0,standard UNI thread
1/8,1/4,3/8,1/2

Multi-connector DM

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DM6,12φ4,φ6

Rotary One-touch Fittings KS/KX

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSMetricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2
KX (High speed type)Metricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2

D.P. Lube ALD

Lubrication Equipment » Lubrication Equipment
    ・Centralized control of multi-point lubrication
    ・Less lubricant consumption
    ・Simplified oil feeding volume setting in which only the pressure differential is adjusted
    ・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
    ・Micromist generation can be checked from the oil filler port.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • D.P. Lube ALD
    DoC/IM
    Series Type View search result
    ALD600/900Single productView search result
    ALDU600/900Unit
SeriesTypePort sizeBowl capacity (cm3)
ALD600/900Single product3/4,1,1 1/4,1 1/2,22000,5000
ALDU600/900Unit3/4,1,1 1/4,1 1/2,22000,5000

Booster Regulator VBA

Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Can increase factory air by a maximum of 200%, Power supply not required
     It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
     (VBA11A: maximum 4 times)
     Space-saving type that directly connects air tanks and booster regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Booster Regulator VBA
    Manual
    Series View search result
    VBAView search result
SeriesPort sizeSet pressure (MPa)
VBA1/4,3/8,1/2VBA1□A:0.2 to 2.0
VBA2□A:0.2 to 1.0
VBA4□A:0.2 to 1.0
VBA43A:0.2 to 1.6

Electro-Pneumatic Proportional Valve VEF/VEP

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of air flow or pressure by use of electrical signals
    ・Press-die cushions
     Pressure control of welding machines and low-pressure casting
     Multi-stage speed control of air cylinders and rotation control of air motors
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electro-Pneumatic Proportional Valve VEF/VEP
    Manual
    Series View search result
    VEF/VEPView search result
SeriesPort size
VEF/VEP1/4,3/8,1/2

Controller for Electro-Pneumatic Regulator IC

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
    ・Converts digital input signals into analog output signals
    ・10 bit parallel input signal (maximum)
     Possible pressure setting of 210= 1024 points
    ・4-point preset output
     Applicable to programming functions with up to 20 steps
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Miniature Regulator ARJ310

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Compact and lightweight (Body 65 g)
    ・Short-pitch mounting is possible: Mounting pitch 18.5 mm
    ・Series with One-touch fittings
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Regulator ARJ310
    Manual
    Series View search result
    ARJ310View search result
SeriesFeaturesPort sizeSet pressure (MPa)
ARJ310Direct operated
relieving type
IN: 1/8 (Male thread),
M5 x 0.8 (Female thread)
OUT: 1/8 (Female thread)
0.2 to 0.7

Filter Regulator AW30/40-X2622

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Pneumatic Instrumentation Equipment » Regulators
    ・Stainless steel 316 and special temperature environment (−40℃) specifications
    ・Material of external parts: Stainless steel 316
    ・Ambient and fluid temperatures: −40 to 80℃
    ・NACE International Standards compliant
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW30/40-X26221/4,3/8,1/2,3/40.05 to 0.855

Go Top