WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Mist Separator AFM-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AFM-D
    Manual
    Series View search result
    AFM20 to 40-DView search result
SeriesPort sizeFiltration (μm)
AFM20 to 40-D1/8,1/4,3/8,1/20.3

Heavy Duty Auto Drain ADH

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
    ・Easy maintenance
     Easy to maintain without removing pipes
    ・Electric power is not required, and the wasting of air can be prevented.
     Float type drain allows for automatic draining without electric power
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeAuto drain
ADH40001/2Float type

Clean Air Module LLB

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Modularized clean equipment (Reduced piping labor/Space saving)
     Makes clean air easily available
    ・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
    ・Wetted parts: Grease-free, Silicone-free
    ・Assembled in a clean room, Shipped and packed in double packaging
    ・24 combinations are available.

     Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
SeriesFluidSet pressureFlow range L/min (ANR)
LLB3Clean air
N2 gas Note)
0.05 to 0.4 MPa5 to 100
LLB4Clean air
N2 gas Note)
0.05 to 0.4 MPa50 to 500

Water Separator AMG

Air Preparation Equipment » Air Preparation Filters
    ・Compressed air without water can be obtained.
    ・Water drop removal ratio: 99%
    ・Easily connects to the air line to remove moisture!
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Separator AMG
    Manual
    Series View search result
    AMGView search result
  • Water Separator AMG
    DoC/IM
    Series View search result
    AMGView search result
SeriesAir flow capacity L/min (ANR)Port size
AMG300 to 120001/8 to 2

Refrigerated Air Dryer IDU □E

Air Preparation Equipment » Air Dryers
SeriesRated inlet conditionAir flow capacity (m3/min[ANR])
50 Hz
Air flow capacity (m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDU3E55℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDU4E55℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDU6E55℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDU8E55℃
0.7 MPa
1.11.27.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDU11E55℃
0.7 MPa
1.51.711R134a
(HFC)
Rc3/4Less than 7.5kw
IDU15E155℃
0.7 MPa
2.62.815R134a
(HFC)
Rc1Less than 7.5kw
IDU22E55℃
0.7 MPa
3.94.322R407C
(HFC)
R1Less than 7.5kw
IDU37E55℃
0.7 MPa
5.76.137R407C
(HFC)
R1 1/2Less than 7.5kw
IDU55E55℃
0.7 MPa
8.49.855R407C
(HFC)
R2Less than 7.5kw
IDU75E55℃
0.7 MPa
11.012.575R407C
(HFC)
R2Less than 7.5kw

Air Tank AT

Air Preparation Equipment » Aftercoolers/Air Tanks
    ・This air tank accumulates the compressed air from compressors,
     prevents it from being pulsated, and cools it.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeTank capacity (L)
AT1/2 to 4B flange100 to 3000

Vacuum Flow ZH-X226/-X249/-X338

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
Air Blowing Equipment » Air Blowing Equipment
    ・By supplying compressed air, large blow and vacuum flow rates are available.
     Blow: Max. 1550 L/min (ANR)
     Vacuum: Max. 880 L/min (ANR)
    ・Application examples
     Adsorption transfer, coolant blow to blow off cutting chips, adsorption transfer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSuction flow
[L/min(ANR)]
Discharge flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZH-X226405700297
ZH-X3388801,550570
ZH-X2498201,160340

Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
for Mitsubishi Electric Corporation MELFA ASSISTA 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M12 connector.
    ・Integrated vacuum ejector, air supply valve, pressure switch, and cups
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
    for Mitsubishi Electric Corporation MELFA ASSISTA 
    Manual
    Series View search result
    ZXP7□-X1□-ASSISTAView search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□-X1□-ASSISTAFlat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Non-contact Gripper XT661

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・Assists in non-contact workpiece transfer
    ・Max. workpiece suction distance: 10 mm
    ・2 types are available:
     Cyclone type: High lift: Max. 44 N
     Bernoulli type: Amplitude of the workpiece during gripping: ±0.01 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Oval Vacuum Pad (Vacuum Suction Cup) ZP/ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For rectangular, vertically long, and horizontally long workpieces
    ・Pad form: Oval flat type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
     Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPOval flat type2×4, 3.5×7, 4×10
ZP2Oval flat type3.5×7,
4×10, 4×20, 4×30,
5×10, 5×20, 5×30,
6×10, 6×20, 6×30,
8×20, 8×30

Go Top