WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rotary Actuated Air Gripper 2-Finger Type 11-/22-MHR2/MDHR2

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Supports class 10 clean room.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriaesCylinder bore size (mm)
11-/22-MHR2Nominal size 10, 15, 20, 30

Rotary table 11-/22-MSQ

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRack typeSize
Basic type MSQB
Size
High precision type MSQA
Rotating angle
11-/22-MSQDouble1, 2, 3, 7, 10, 20, 30, 501, 2, 3, 7, 10, 20, 30, 500 to 190°

Air Cylinder 10-/11-/21-/22-CG1-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100
Standard10-/11-CG1W-Z 21-/22-CG1WDouble acting, Double rod20,25,32,40,50,63,80,100
Direct mount10-/11-CG1R-Z 21-/22-CG1RDouble acting, Single rod20,25,32,40,50,63

4/5 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SYJ30000.46dm3(s・bar)φ250.35
10-SYJ50000.83dm3(s・bar)φ400.35
10-SYJ70002.9dm3(s・bar)φ500.35

Suction Guard FHG

Hydraulic Equipment » Hydraulic Equipment
    ・Prevents collected dust from falling into the tank
    ・The replacement of flushing oil is not required.
    ・Easy maintenance and no air mixing
    ・Integrated lubrication port strainer, suction filter, and air breather
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort sizeRated flow L/minOperating
pressure
Element μm
(Nominal filtration)
FHG1/2B to 3B18 to 450Negative pressureMicromesh :
74, 105, 149

Small Bore Hydraulic Cylinder CHN

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight with a stainless steel tube and aluminum cover
    ・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
    ・Smaller cover section compared to tie-rod cylinders
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHN7Stainless steelDouble acting, Single rod20, 25, 32, 40

Reinforced Corrugated Cardboard Specification/Longer Length Reel: FEP Tubing (Fluoropolymer) TH0604-X64

Pneumatic Instrumentation Equipment » Piping Materials
    ・Length per roll: 500/250 m
    ・Operating temperature: 200℃
    ・Compatible with the Food Sanitation Law.
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
TH0604-X64φ6×φ4Air, Water, Inert gas

NAMUR Interface 3/5-Port Solenoid Valve IP67 Compliant, Hygienic Design Type VFN2120N-X23/-X36

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・A hygienic design has been adopted.
     Resin body with less concaves
     Direct cleaning of the valve is possible. (IP67)
    ・3-port/5-port valves are available.
     Due to the function plate, 3/5-port valves are selectable.
    ・Low power consumption
     Power consumption: 0.5 W
    ・Port threads: NPT1/4, G1/4
SeriesFlow rate characteristics
(Cv/Effective area)
Manual overrideType of coil insulationPower consumption (W)
VFN2120N-X23/-X360.8/11mm2Push type
Locking type (Tool required)
Locking type (Manual type)
Class B0.5

Pneumatic-Pneumatic Positioner IP5000/5100

Pneumatic Instrumentation Equipment » Positioners
SeriesPort sizeSupply air pressure (MPa)Input pressure (MPa)
IP5000/5100Rc1/40.14 to 0.70.02 to 0.1

Go Top