WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


5-Port Air Operated Valve VPA4□50/4□70

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VP4□50 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VPA4□50210.285.6φ140
VPA4□70Effective area:
300 mm2
Effective area:
300 mm2
Effective area:
300 mm2
φ300

4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Since the main valve has no sliding seals, a non-oil specification (Made to Order) is available. There is also no exhaust to the atmosphere.
    ・High speed, with stable response times
    ・Can be used for vacuum applications
    ・Manifold type no.: VV4QD12, VV4QD15
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000
    DoC/IM
    Series View search result
    VQD1000View search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQD10000.270.280.07φ252.0

ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Safety standard ISO 13849-1 certified (Corresponding to category2 to 4)
    ・With detection of main valve position
    ・It is possible to construct a redundant system easily
    ・Highly reliable construction
    ・Safety limit switch can be selected
    ・With soft start-up function (-X555)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG
    DoC/IM
    Series View search result
    Residual pressure release valve
    VP542-X536
    Body ported
    View search result
    Residual pressure release valve
    VP544-X536
    Base mounted
    View search result
    Residual pressure release valve
    VP742-X536
    Body ported
    View search result
    Residual pressure release valve
    VP744-X536
    Base mounted
    View search result
    Dual residual pressure release valve
    VP544-X538
    View search result
    Dual residual pressure release valve
    VP744-X538
    View search result
    Dual residual pressure release valve with soft start-up function
    VP544-X555
    View search result
    Dual residual pressure release valve with soft start-up function
    VP744-X555
    View search result
    Dual residual pressure release valve
    VG342-X87
    View search result
SeriesCategoryFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Residual pressure release valve
VP542-X536
Body ported
28.90.202.1
Residual pressure release valve
VP544-X536
Base mounted
28.80.132.0
Residual pressure release valve
VP742-X536
Body ported
215.30.223.7
Residual pressure release valve
VP744-X536
Base mounted
215.00.173.4
Dual residual pressure release valve
VP544-X538
3,46.70.101.3
Dual residual pressure release valve
VP744-X538
3,49.70.082.1
Dual residual pressure release valve with soft start-up function
VP544-X555
3,46.70.101.3
Dual residual pressure release valve with soft start-up function
VP744-X555
3,49.70.082.1
Dual residual pressure release valve
VG342-X87
3,428.60.035.6

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F

Air Preparation Equipment » Air Dryers
    ・[For use in Europe] Low GWP Refrigerant: R454C (HFC) [New]
    ・Refrigerant: R407C (HFC)
    ・Tolerant of high temperature environment!
     Top of its class in the industry for the large air-cooled type
     Ambient temperature 45°C at max., Inlet air temperature 60°C at max.
    ・Energy saving design
     Exhaust heat reduced by 25% at max.
     Ambient temperature increase suppressed
     Employs a heat exchanger made of high corrosion-resistant stainless
     steel
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA100F-3840℃
0.7MPa
--960R407C
(HFC)
R2
IDFA125F-3840℃
0.7MPa
--1210R407C
(HFC)
R2 1/2
IDFA150F-3840℃
0.7MPa
--1500R407C
(HFC)
DIN flange 80
IDFA100F-4035℃
0.7MPa
860--R407C
(HFC)
R2
IDFA125F-4035℃
0.7MPa
1100--R407C
(HFC)
R2 1/2
IDFA150F-4035℃
0.7MPa
1340--R407C
(HFC)
DIN flange 80

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA□E/□

Air Preparation Equipment » Air Dryers
    ・Single-phase230VAC(50Hz), Three-phase400VAC, Three-phase380VAC
    ・For use in Europe/Low GWP Refrigerant Refrigerants: R1234yf(HFO), R454C(HFC)
    ・For use in Asia and Oceania Refrigerant: R134a (HFC), R410A (HFC)

    * The production of the IDFA22E to IDFA75E series was scheduled to end
     in June 2022, but will be extended. We will announce the production end
     date separately.
     Click here for the IDFA22E to IDFA75E series catalog.
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA3E35℃
0.7MPa
121517[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/8
IDFA4E35℃
0.7MPa
243134[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1/2
IDFA6E35℃
0.7MPa
364650[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA8E35℃
0.7MPa
658391[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA11E35℃
0.7MPa
80101112[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA15E135℃
0.7MPa
120152168[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1
IDFA6035℃
0.7MPa
204300360[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R1
IDFA7035℃
0.7MPa
312408480[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R1 1/2
IDFA8035℃
0.7MPa
552654720[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R2
IDFA9035℃
0.7MPa
810900960[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R2

ISO Standards (21287) Compact Cylinder C55/CD55

Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・Smooth cylinder (C55Y) has been added. [New]
    ・Made of stainless steel (-XC6) has been added. [New]
    ・With coil scraper (-XC35) has been added. [New]
    ・Auto switch mounting groove: T-slot type (-X1439) has been added. [New]
    ・Bore sizes ø12 and ø16 have been added to the standard type. [New]
     ∗ These are not subject to ISO Standards (21287).
    ・Compliant with ISO Standards (21287)
    ・1.8 times the anti-lateral load capacity
     The allowable lateral load has been improved by changing the material
     of the bushing. (For ø20)
    ・Increased the standard product's maximum stroke limit (to 300 mm)
    ・Standardization of the double rod (C55W) type, smooth cylinder (C55Y),
     simple specials, and made-to-order options
     Change of rod end shape (-XA□)
     Heat-resistant cylinder (–10°C to 150°C) (-XB6)
     Low-speed cylinder (5 to 50 mm/s) (-XB13)
    ・With auto switch (CD55 Series: CD55-Z, CD55W-Z, CD55Y-Z)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC55-ZDouble acting, Single rod12,16,20,25,32,40,50,63,80,100
StandardC55W-ZDouble acting, Double rod20,25,32,40,50,63,80,100
Smooth CylinderC55YDouble acting, Single rod20,25,32,40,50,63,80,100

3-Screen Display 4-Channel Flow Monitor PFG200

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Up to 4 flow sensors can be connected!
    ・It is possible to change the settings while checking the measured value.
    ・Centralized control saves installation space.
     66% reduction in installation space (Compared with the panel mounted
     PFG20□)
    ・Accumulated flow measurement
     A single product can manage the accumulated flow in four lines.
    ・A single monitor various applications
     3 channels are displayed simultaneously. (Customer defined channel can
     be set.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display 4-Channel Flow Monitor PFG200
    Manual
    Series View search result
    PFG200View search result
SeriesApplicable flow switch
PFG200PF2A, PF3W-Z, PF3W, PF2D

5-Port Solenoid Valve SY3000/5000-X990

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Allows for space saving and reduced piping labor
    ・Flow rate characteristics C [dm3/(s·bar)]
     SY3000: 1.6, SY5000: 3.6
    ・Top ported/Side ported
SeriesApplicable combinations
SY3000-X990AC30-D
SY5000-X990AC40-D

Angle Seat Valve / Air Operated Type JSB

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・N.O., Double acting has been added.
    ・High pressure type has been added.
    ・Low pressure loss due to angle seat structure!
    ・Long service life: 10 million cycles (Air, Water),
     3 million cycles (Steam)
    ・Large flow rate
     A large flow rate is possible due to the optimized
     flow channel shape. (Cv factor: approx. 2.5 times)
    ・Compact: Height 166 mm (Port size: 1″)
    ・Abundant series variations of 7 sizes
    ・All-in-One (Stainless steel 316L equivalent)
     Air, Water, Steam
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Angle Seat Valve / Air Operated Type JSB
    Manual
    Series View search result
    JSBView search result
SeriesValve typePort sizeCv
JSBN.C., N.O., Double acting3/8 to 2'', 10A to 50A*
*N.C. (high pressure) from 3/8 to 1 1/2 (10A to 40A*
5.0 to 87.5

Go Top